Product list

Filter

134 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



Single contact - PV-PTSPL-W/1L - 1705625

Photovoltaic connector, Range of articles: Sunclix, Single contact, type: Circular conductor connection, single-pos., Connection method: Push-in spring connection

Price:
Save money: Best price starts from {0} pieces!

Connector - PRC 3-FC-MS6 12-16 - 1014529

Installation connector, Range of articles: PRC 35, Connector, housing material: PPE, color: black, number of positions: 3, min. conductor cross section: 1.5 mm², max. conductor cross section: 6 mm², nom. voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, Type of contact: Pin, min. cable diameter: 12 mm, max. cable diameter: 16 mm

Price:
Save money: Best price starts from {0} pieces!

Protective cap - PRC COVER M - 1409237

Protective cap, Range of articles: PRC 35, Protective cap, housing material: PPE, color: black. Suitable for connectors (MS)

Price:
Save money: Best price starts from {0} pieces!

Nut - FT NUT M25 RD - 1125067

Color-coding, Range of articles: PRC 35, Nut, color: red

Price:
Save money: Best price starts from {0} pieces!

Test plugs - PRC 5-TC-FS6 8-21 - 1621325

PRC test plug, 2000 plug cycles, can be released by hand, black, 5-pos., 1.5 mm² ... 6 mm² / 690 V / 35 A, with screw connection for cables with an outside diameter of 8 mm ... 21 mm.

Price:
Save money: Best price starts from {0} pieces!

Fuse plug - PV-PRO/M/F-200/F-1000/23 - 1220863

Photovoltaic connector, Range of articles: Sunclix, Fuse plug, color: black, nom. voltage: 1000 V DC (bis 4000m ü. NN), rated current: 23 A, Connection method: SUNCLIX PV connector. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Price:
Save money: Best price starts from {0} pieces!

Fuse plug - PV-PRO/M/F-200/F-1500/17 - 1220809

Photovoltaic connector, Range of articles: Sunclix, Fuse plug, color: black, nom. voltage: 1500 V DC (bis 4000m ü. NN), rated current: 17 A, Connection method: SUNCLIX PV connector. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Price:
Save money: Best price starts from {0} pieces!

Photovoltaic adapter set - PV-AS-MC4/6-150-MN-SET1 - 1079531

Photovoltaic connector, Range of articles: Sunclix, Photovoltaic adapter set, type: Adapter, color: black, rated current: 35 A, cable length: 150. Connect these connectors only to other connectors of the same type made by the same manufacturer. When making the connections, always observe the specifications regarding nominal voltage and nominal current. The smallest common value is permissible.

Price:
Save money: Best price starts from {0} pieces!

Contact insert - PRC 3-HEAD-MS6-2 - 1070200

Contact insert, Range of articles: PRC 35, Contact insert, housing material: PPE, color: black, number of positions: 3, min. conductor cross section: 1.5 mm², max. conductor cross section: 6 mm², nom. voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, Type of contact: Pin. Contact insert without connector housing. Please order the appropriate connector housings according to the accessories list.

Price:
Save money: Best price starts from {0} pieces!

Connector - PV-CF-S 6-16 (+) - 1790784

Photovoltaic connector, Range of articles: Sunclix, Connector, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 6 mm², max. conductor cross section: 16 mm², rated current: 40 A, Connection method: Spring-cage, Type of contact: Socket

Price:
Save money: Best price starts from {0} pieces!
134 Results

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300