News Overview

Modular D-SUB connectors for individual applications

15.08.2016

D-SUB contact carriers for signals, data, and power  

For individual applications: D-SUB contact carriers for signals, data, and power

New contact carriers and sleeve housings are now available for the D-SUB connector range from Phoenix Contact.

The UL-approved contact inserts for signal, data, and power transmission are suitable for the D-SUB 9, 15, and 25 designs. Standard, high density, and hybrid inserts enable you to create individual transmission solutions with 9 to 44 positions. The range includes pin and socket contacts as well as designs with solder pin, solder cup or flat-ribbon cable connection. The matching sleeve housings made from solid metal or plastic with metal alloy ensure user-friendly device connection. The housings, with IP20 degree of protection, are available with a straight or angled cable outlet. They are fastened to the device panel either with a screw or with a particularly easy to assemble catch spring system.


PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300