News Overview

IP65 panel PC with new processor generation

17.03.2016

IP65 panel PC  

Robust IP65 panel PCs with Baytrail processor

Phoenix Contact is now using the new Intel® Atom™ E3800 series generation in the VMT 7000 panel PC product range with immediate effect.

The panel PCs are equipped with the Intel® Atom™ E3827 1.75 GHz, a combination of highly integrated chip set and energy-efficient processor. The lower current consumption also affects the amount of waste heat, which means that the panel PC supports a completely fanless design. The user benefits from a full-fledged industrial PC with touch display suitable for industrial use and all relevant interfaces, which offers energy-efficient operation as an operator interface close to the machinery for several years, even in harsh industrial environments. The panel PCs are characterized by their elegant housing made from solid die-cast aluminum. Thanks to the dust-proof and waterproof housing with all-round IP65 protection, the PCs are weatherproof and impervious to moisture. In addition, the devices can be used in extreme temperatures ranging from -20°C to +55°C, enabling use in crane applications or on forklift trucks, for example.


PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300