News Overview

Robust Panel PCs with multitouch

16.02.2015

VL2 PPC 2000 panel PC  

Panel PCs in a new robust design

The next generation of Valueline panel PCs from Phoenix Contact now offers a robust industrial design and projective-capacitive displays with multitouch.

The next generation of Valueline panel PCs from Phoenix Contact now offers a robust industrial design and projective-capacitive displays with multitouch. They are therefore a resilient solution for operation and monitoring concepts directly on site. The panel PCs are fanless. All key components are equipped with maintenance-friendly access points. The device can be extended by a PCI-/PCIe slot. Data security is increased, thanks to two mass storage devices and RAID support. The processor can be selected to meet the requirements: Intel Core i5-4300U, 4th generation (Haswell) or Intel Celeron N2930, 3rd generation (Baytrail). Versatile networking of the Panel PCs is possible via the 4 x USB 2.0 or 2 x USB 2.0 and 2 x USB 3.0 interfaces as well as 2 x display port video output. In addition, display sizes of 15.6", 18.5", and 21.5"-widescreen are available.


PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300