E-Mobility and environmental protection: charging stations with special CO2 balance

Overview

Charging systems for E-Mobility with housing technology made from concrete  

Charging systems for E-Mobility with housing technology made from concrete

  • The charging infrastructure for E-Mobility must not only be extensive and functional, but it should also satisfy further ecological criteria.
  • Velocity Aachen GmbH has implemented a solution with Pion Technology AG, in which a housing system with a special ecological balance is used in a charging station.
  • As part of this, the raw material concrete is used to filter out fine dust, as well as numerous components from Phoenix Contact.
  • Up to 1000 E-Bikes will soon be available in urban Aachen.

Customer profile

Velocity Aachen GmbH works with the Technical University and regional industrial partners to develop a rental-based mobility system for urban infrastructures – Aachen will see intermodal hubs within a charging infrastructure for E-Bikes and electric cars. Drivers of electric cars can even switch to E-Bikes to continue their journey into the city and avoid traffic.

Application

Power supplies from Phoenix Contact in the control box  

Power supplies in use

Electric vehicles are on trend – they are making a valuable contribution to the energy revolution and environmental protection. It is taking a while to construct the necessary charging infrastructure, however; high investments and long payback periods are discouraging many investors from committing. The lack of a full-coverage charging infrastructure has a negative impact on the everyday capability of electric vehicles, and puts off many buyers. The project between Velocity Aachen and Pion Technology AG from Hanau has brought about a possible solution to this dilemma.

Various tariffs, from standard online booking through to annual subscriptions for commuters and frequent travelers, could provide a differentiated range of options for specific target groups. By taking this step, Velocity Aachen is fulfilling two success criteria for E-Mobility: high availability paired with a sustainable business model. To achieve this, the systems must be carefully maintained and ready for operation at all times.

Solution

Concrete charging point for electric vehicles  

Concrete charging point for electric vehicles

“We have made a promise to keep our customers mobile and we place great importance on system availability”, explains Dennis Brinckmann, Executive Vice President of Velocity Aachen. “Because energy efficiency is so important to us, all of the technology used must play its part, including the technology provided by our suppliers”.

The innovative housing technology supports Pion Technology AG – with concrete as the housing material for charging stations. Thanks to its photocatalytic properties, it filters fine dust out of the atmosphere.

The stations therefore play an active role in improving the ambient atmosphere. The effect is continuous and does not diminish over time. The fine dust that accumulates on the concrete is washed away from the surface by rain. The Velocity founders rely on another Pion innovation here. “The self-acclimatizing housing unit used for charging technology guarantees a high degree of process reliability”, says Brinckmann, “as the active cooling elements are not subjected the to high charging power that makes them susceptible to failure”.

Charging controller according to IEC 61851 Mode 3  

Charging controller according to IEC 61851 Mode 3

Phoenix Contact is also a charging technology system supplier for Pion. “We were looking for a manufacturer with comprehensive expertise in E-Mobility so we turned to Phoenix Contact”, recalls Edgar Klug, Managing Director of Pion Technology AG. “Phoenix Contact supports us with both controllers and charging connectors”.

In addition to the solution for E-Bikes specially developed for Velocity, the company from Hanau also offers Mode 3 charging stations for electric cars with the same design. These use EVCC Basic, a compact Mode 3 controller from Phoenix Contact, based on the IEC 61851 standard. The controller is housed in the charging station base in order to save space. Depending on the design of the charging station – either with an Infrastructure Socket Outlet (according to IEC 61851 connection case B) or with a permanently punched-on cable (connection case C) – a PCB solution specially optimized for the application in question is used. Pion uses communication components from Phoenix Contact to integrate the charging stations into cloud-based billing systems.

Summary

Klug won't reveal the formula for the composition of the concrete, but the costs for sand, cement, and water are significantly lower than for comparable housing concepts made from metal or plastic. Project partners Brinckmann and Klug are excited about the success of their mobility concept, and based on feedback from the market they have every reason to be. The combination of technologies is the key to their success. A sustainable business model, a scalable and affordable charging infrastructure, and the ecological balance of the materials used form an interesting overall concept that is helping to increase the attractiveness and acceptance of E-Mobility.

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
Referrer: