Round cable - VIP-CAB-FLK14/AXIO/0,14/4,0M - 2901610

Round cable set; controller: Axioline Realtime I/O; connection 1: Single wires (8-position) (The wires are marked and fitted with ferrules.); connection 2: IDC/FLK socket strip (1x 14-position, 90 °-out put); cable length: 4 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • 8 pre-assembled open ends, for connection to the Axioline realtime I/O system
  • 14-pos. connector, molded
  • Labeling field on plug
  • 1:1 connection
  • Transmission of groups of 8 channels

Key Commercial Data

Orderkey 2901610
Packing unit 1 pc
Catalog page Page 491 (C-5-2017)
GTIN 4046356617703
Weight per Piece (excluding packing) 215.700 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close