Round cable - VIP-CAB-FLK14/AXIO/0,14/1,5M - 2901606

Round cable set; controller: Axioline Realtime I/O; connection 1: Single wires (8-position) (The wires are marked and fitted with ferrules.); connection 2: IDC/FLK socket strip (1x 14-position, 90 °-out put); cable length: 1.5 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Drawings



Dimensional drawing  

Dimensional drawing

Back to top

Ambient conditions

Ambient temperature (operation) -40 °C ... 70 °C (fixed installation)
-10 °C ... 70 °C (flexible installation)
Ambient temperature (storage/transport) -40 °C ... 80 °C
Maximum altitude ≤ 2000 m
Degree of protection IP00
Degree of protection at installation location ≥ IP54
Back to top

General

Max. permissible operating voltage 25 V AC
60 V DC
Max. current carrying capacity per path 1 A (50 °C)
0.6 A (70°C)
Length of cable 1.5 m
External cable diameter 6.1 mm ±0.4 mm
Single wire, cross section 0.14 mm²
Single wire, cross section [AWG] 26
Single wire, number of litz wires 7
Single wire, material Cu tin-plated
Wire diameter incl. insulation 1 mm ±0.03 mm
Smallest bending radius, fixed installation 52 mm
Smallest bending radius, movable installation 98 mm
Bending cycles 5000 (at a radius of ≥ 15x outside diameter)
Cable, preassembly Insulation displacement, IEC 60352-4/DIN EN 60352-4
Shielding no
Cable insulation resistance ≥ 20 MΩ/km (20 °C)
Cable resistance ≤ 145 Ω/km (20 °C)
Outer sheath, material Semi-rigid PVC
External sheath, color gray
Degree of protection IP00
Degree of protection at installation location ≥ IP54
Nominal operating mode 100% operating factor
Back to top

Connection data

Connection name Field level
Connection in acc. with standard IEC 60603-13
Connection method IDC/FLK socket strip
Number of connections 1
Number of positions 14
Exit angle 90 °
Conductor cross section AWG 26
Insertion/withdrawal cycles > 50
Pitch 2.54 mm
Back to top

Connection data 2

Connection name Controller level
Connection method Single wires
Number of positions 8
Note The wires are marked and fitted with ferrules.
Back to top

Standards and Regulations

Flame resistance UL VW-1
CSA FT-1
IEC 60332-1-2
VDE 0842, Part 332-1-2
IEC 60332-3-22
Resistance to oil against occasional splashes
Gasoline resistance against occasional splashes
Designation Air clearances and creepage distances
Standards/regulations DIN EN 50178
Rated insulation voltage 63 V
Rated surge voltage 0.6 kV
Insulation Functional insulation
Degree of pollution 2
Overvoltage category II
Back to top

Supported controller

Controller PHOENIX CONTACT Axioline
- suitable I/O card AXL DI 16/4
AXL DI 32/1
AXL DO 16/3
AXL DO 32/1
Back to top

Color code

Connector 1 = connector 2 (optional) = wire color IDC/FLK14 (1) = black
IDC/FLK14 (2) = brown
IDC/FLK14 (3) = red
IDC/FLK14 (4) = orange
IDC/FLK14 (5) = yellow
IDC/FLK14 (6) = green
IDC/FLK14 (7) = blue
IDC/FLK14 (8) = violet
Back to top

Environmental Product Compliance

China RoHS Environmentally Friendly Use Period = 50
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”
Back to top

Classifications

eCl@ss

eCl@ss 5.1 27242200
eCl@ss 6.0 27249200
eCl@ss 7.0 27249205
eCl@ss 8.0 27249205
eCl@ss 9.0 27242220
Back to top

ETIM

ETIM 2.0 EC000237
ETIM 3.0 EC000237
ETIM 4.0 EC000237
ETIM 5.0 EC000237
ETIM 6.0 EC000237
ETIM 7.0 EC000237
Back to top

UNSPSC

UNSPSC 6.01 26121620
UNSPSC 7.0901 26121620
UNSPSC 11 26121620
UNSPSC 12.01 26121620
UNSPSC 13.2 26121620
Back to top

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close