RWM Exhibition

Visit us at RWM

Location: NEC, Birmingham
Stand: 4C24-D23

Discover innovative solutions for the Energy and Water industries.

With RWM Exhibition bringing together decision-makers and innovators from the Energy, Water, Recycling, Renewables and Waste Management communities, Phoenix Contact will showcase some new and innovative products which will benefit all the industries listed.

Signal Conditioners

Signal Conditioners

Compact Signal Conditioners with network connection enable integration of up to 8 field signals into the local network and therefore the PLC control loop. With the need to update existing plants, this is a great way for users to gain access to the data they need via Modbus RTU or TCP and Profibus.

TERMITRAB Complete

Termitrab complete

TERMITRAB complete is the world's narrowest surge protection for MCR technology. The product range includes a complete system kit. It covers simple, single-stage surge protection right through to multi-stage, pluggable versions with knife disconnection, signalling, and the option of remote signalling. TERMITRAB can be used for many applications including surge protection for applications in Ex areas. 

PLC Logic

PLC Logic

The PLC logic programmable relay system allows the control of diverse applications using the Phoenix Contact standard relay product range- just add the logic module and it can be programmed via a laptop, tablet or mobile phone. 

Wireless data communication

Wireless data communication

When upgrading plant and equipment, the need to do this quickly and efficiently is essential. Phoenix Contact has a wide range of wireless options depending on location and needs, these wireless options enable data to be collated and transferred back to the control or SCADA system without the need to install new cabling. 

Ethernet Extender

Ethernet extender

Ethernet Extender system allows an innovative combination of Managed and Unmanaged Ethernet Extenders to be linked in one network in a simple and cost effective way.  A point to point or ring structure using existing two-wire copper cables can be established to create the network, with the system detecting the topology and data rates. Adjustments will be made automatically if any framework conditions are changed.

Cyber Security

mGuard

mGuard products provide a tailored security solution for your industrial network. The robust and industrial security appliances include firewall, routing, and VPN functionalities to protect against malicious cyber attacks and inadvertent malfunctions. They also enable secure remote maintenance over public networks.

Request a meeting

If you would like to discuss any of our products or solutions in more detail, simply fill in the form below and one of our industry experts will be in touch to discuss your requirements further.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close