Device connection for high currents – convenient and powerful

Device connection for high currents

Convenient and powerful: connect high currents quickly, easily, and safely.

Connect high currents and voltages, quickly, easily, and safely. With the new PCB and feed-through terminal blocks from Phoenix Contact, you can bring high levels of power through your housing panel and to the PCB.

Your advantages

  • Quick and convenient conductor connection – thanks to push-in and push-lock connection technology
  • Save costs – thanks to integration in the SMT production process
  • Re-usable – thanks to re-closable spring contacts
  • Powerful connection – thanks to current carrying capacity up to 76 A
  • Consistent connection – with connection technologies from the housing outer panel to the PCB

PWO 16 feed-through terminal block with push-in connection

PWO 16 feed-through terminal block  

PWO 16 feed-through terminal block

  • 76 A/1000 V
  • Conductor cross sections from 1.5 to 16 mm²
  • Sealed against molding compounds

 

PLW 16 feed-through terminal block with push-lock spring connection

PLW 16 feed-through terminal block  

PLW 16 feed-through terminal block

  • 41 A/1000 V
  • Conductor cross sections from 1.5 to 16 mm²
  • Tool-free conductor connection
  • Sealing with optional seal

Easy sealing

Sealing with optional seal  

Sealing with optional seal

Using the sealing option specifically designed for the PLW 16, the terminal block can be sealed against unauthorized access.

PTSPL 6 PCB terminal block without insulating body

PTSPL PCB terminal block  

PTSPL PCB terminal block

  • 41 A/1000 V
  • Conductor cross sections from 2.5 to 6 mm²
  • Spring contact for multiple contacting
  • Optimized for SMT and THR mounting

 

Easy conductor connection

SUNCLIX spring connection  

SUNCLIX spring connection

Connect your conductors quickly and safely using the unique SUNCLIX spring connection. Simply insert the stripped conductor, close the spring, and you're done!

SPT 16 PCB terminal block with push-in connection

SPT 16 PCB terminal block  

SPT 16 PCB terminal block

  • 76 A/1000 V
  • Conductor cross section from 0.75 to 16 mm²
  • Fast and tool-free connection of solid and stranded conductors

 

Do you want to find out more?

Click on the button below to find out more about device connection for high currents.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close