Powerful technology – attractive design

Powerful technology – attractive design

Automation has never looked better. The new industrial PCs from Phoenix Contact combine an attractive design with the latest electronics, packed in robust housing.

The attractive industrial PCs in the Designline series are narrow, feature IP65 protection, multi-touch capability, and are always close to the action as they can be installed very easily directly on the machine. Design your own easy-maintenance, custom operating concepts with Designline IPCs – as the calling card for your system.

Your advantages

  • Upgrade your machine or system with an attractive, modern industrial design
  • Intuitive gesture control – thanks to multi-touch capability
  • Extended temperature range of -20°C to +55°C
  • Save costs – no additional control cabinet required
  • Ergonomic use directly on the machine – thanks to all-round IP65 protection and VESA 100 mounting
  • Save space – just 60 mm deep
  • Particularly easy to maintain, thanks to easily accessible components

Flexible use – thanks to various mounting options

Mounting system for Designline industrial PCs  

Flexible mounting: Designline IPCs

Thanks to the integrated VESA 100 bracket, Designline industrial PCs can be mounted directly on the machine. With powerful IntelR Core i7 processors, you can use the devices for manufacturing execution systems, quality assurance or in the machine control system, for example.

Separate housing is not required. The IPC is installed at eye level directly in front of the machine, thereby also saving space.

All important components can be accessed easily, which means that servicing can also be carried out later without problems.

Do you want to find out more?

Click on the button below to find out more about industrial PCs.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Service

Downloads


Need more information?

Simply fill out the form and we will contact you.

Please contact me!

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close