mConnect – from wherever you are

mGuard Secure Cloud – Industrial VPN for secure remote access

The mGuard Secure Cloud is the next generation of M2M connectivity. Simple, secure and reliable 24/7 support to reduce downtime, cost and travel hours.

Supporting your customers and industrial equipment can be a costly, complicated and time-consuming task. Sending technicians on-site is expensive and inefficient, dial-up modems are way too slow for today’s needs, and dealing with your customer’s IT department can be frustrating.  The mGuard Secure Cloud™ from Phoenix Contact solves this problem with an easy, cost-effective and reliable solution for OEMs and machine builders, allowing them to talk securely over the Internet to equipment such as PLCs, HMIs, etc. all over the world.

The Secure Cloud uses a VPN tunnel from your machines using FL mGuard hardware and another tunnel from your technicians to create a secure link, allowing fast and reliable communication.  Using the Secure Cloud is easy because Phoenix Contact acts as your IT department, building the configurations for hardware and software for you, based on a few pieces of information you provide, such as the IP network your machine uses.  Because the communication is over TCP port 443, the same port you use to browse to your bank website or shop online, it isn’t blocked by firewalls.*

The mGuard Secure Cloud servers are housed in a state-of-the-art data centre with 24x7x365 monitoring to ensure maximum reliability.  Together with the proven FL mGuard IPsec VPN technology, this guarantees confidentiality, authenticity and integrity of all information and data transmitted between the user and the industrial system.

Use of the mGuard Secure Cloud service is free!  For your machines to communicate, you only need to purchase our mGuard hardware or Phoenix Contact modems.  Your technicians will need to use mGuard hardware or an approved software VPN client.  Why pay for an inferior, slower or less secure solution when you can use Phoenix Contact’s mGuard Secure Cloud service for free.  Visit uk.cloud.mguard.com to register today.

* True, some IT departments block all sorts of traffic including https, but this is very rare.  And if an IT department forces traffic through a Proxy server, the mGuard can be easily configured to communicate through that.

Features and benefits

  • This free services allows you to access and control remote locations and customer machines in just a few clicks
  • The Secure Cloud uses IPsec Virtual Private Network (VPN), an accepted and highly secure IT standard
  • Easy hardware and software configuration provided via web, e-mail or SD card
  • Save on the time and expense of travel while providing superior customer service
  • 24/7 support and service to machines
  • Identify and solve complex problems remotely, provide program updates, ease commissioning of new equipment
  • Create revenue through enhanced uptime and service offerings

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Service

Downloads


Need more information?

Simply fill out the form and we will contact you.

Please contact me!

More Information

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close