Connection technology for drives

Maximum power, minimum size

Maximum power, minimum size

Use the new M12 and M17 plug-in connectors to develop compact devices.

Motors and devices are becoming increasingly smaller and more powerful. With the new M12 and M17 plug-in connectors, Phoenix Contact offers the ideal solution: compact connections for currents up to 20 A.

Your advantages

  • Save space, without losing power – thanks to the reduced size
  • Just a half turn for quick and secure connection – with the SPEEDCON rapid interlock system
  • Error-free connection – thanks to mechanical coding for M12 AC and DC plug-in connectors and color coding for M17 plug-in connectors
  • Reliable use – thanks to robust designs and high-quality materials with protection class IP65/67

High performance in the M12 design for the first time

M12 plug-in connector  

M12: a great deal of power in a small amount of space

Now, for the first time, compact M12 POWER plug-in connectors enable 12 A and 630 V to be connected to your devices with M12 plugs. The M12 design therefore opens up new areas of application for supplying power to your electrical devices.

The S and T-coding prevents incorrect connection.

M17 plug-in connectors for power and signals

M17 plug-in connector  

Power and signals in compact M17 format

The M17 COMPACT series of circular plug-in connectors sets new standards in the trend toward miniaturisation. Despite their compact size – reduced by 15% vis-à-vis standard M17 plugs – these 4 to 17-pos. circular plug-in connectors are designed for transmission capacities of up to 20 A and 630 V.

Three new housing designs, plus individual marking of plug-in connectors with colour rings, offer flexible solutions for your electrical connection.

Plastic molded plug-in connectors from M5 to M40

SPEEDCON rapid interlock system  

Plastic molded plug-in connectors

The SPEEDCON rapid interlock system functions in accordance with the plug & turn principle and is 100% compatible with all M12 plug-in connectors. This means that you do not need to get used to anything new.

Just a half turn enables you to achieve the best possible plug-in connection and reduce your assembly time by up to 90%.

You may rest assured that SPEEDCON from Phoenix Contact possesses all the electrical and mechanical properties of a conventional M12 plug-in connection and fulfills all established standards and requirements.

Do you want to find out more?

Click on the following button to find out more about
device connections for data, signals, and power.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close