Back to overview

Catalogue management in BMEcat format

For the standardised exchange of catalogue data, Phoenix Contact uses the popular BMEcat format.

BMEcat for catalogue management is based on XML technology. The format enables the standardised exchange of catalogue data in versions BMEcat 1.2 and BMEcat 2005.

BMEcat standard offers:

  • A sound basis for central access to all product information
  • Options for product classification

Classification

In BMEcat, there is the option of including various standards. The classification supports your internal organisation and the assignment of products.

We support:

  • The eCl@ss and ETIM standardised classification systems
  • Phoenix Contact's own classification system

The various classification standards are defined below.

eCl@ss is an international standard for the classification and description of products and services. The classification system uses standardised features to describe products and is used in a variety of sectors.

Phoenix Contact uses the following versions:

  • V 4.0
  • V 4.1
  • V 5.0
  • V 5.1
  • V 6.0
  • V 7.0
  • V 8.0

 

ETIM, which stands for electrotechnical information model, is specifically used for the electronics industry. The classification system uses features to describe products.

Phoenix Contact uses the following versions:

  • V 4.0
  • V 5.0

 

The Phoenix Contact classification system is used for the internally-defined classification of Phoenix Contact products.

Phoenix Contact's own system includes all the technical attributes of a product. This would not be possible using a standard classification system based on eCl@ss or ETIM.


Back to overview
Further information
  • Catalogue management in BMEcat format

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close