Back to overview

Wind power plants

Exposed wind power plants, such as offshore wind parks, are particularly at risk of lightning strikes. In such systems, complete lightning protection is generally very difficult to implement, even impossible. The lightning monitoring system is ideal for such cases.

Schematic diagram of a LM-S application using the example of a wind power plant

Schematic diagram of a LM-S application using the example of a wind power plant

The figure shows the arrangement of the individual system components in a wind power plant. A sensor is mounted on each lightning arrester of the vanes. The evaluation unit is located in a control cabinet in the hub. The signals are transmitted between the sensors and the evaluation unit via fiber optics. The Ethernet connection to the central controller is established via slip rings between the gondola and the observation deck. The evaluation unit works with 24 V DC.
 
If required, the remote contact can be connected to the controller. This makes it possible to signal every lightning strike or evaluate the number of events.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Request Catalogues & Brochures

Order the latest information on products and technology to be sent directly to you.

Catalogue  Brochure Request
Order Now

Surge protection technology

Find out about the basics, applications, and standards.

Surge protection technology
Find out more

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
More information

Find a distributor

Find out more about Phoenix Contact's distribution partners in the UK

Find a distributor
Find a distributor

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close