Back to overview

Advantages

Customer benefits of modern device circuit breakers

  • Reliable protection of connected loads
  • Large fault tolerance
  • Selective protection
  • Central circuit monitoring with remote status signaling
  • Easy-to-maintain restart option
  • High system availability
  • A wealth of applications
Back to top
Minimal space - maximum safety: thanks to their narrow design, device circuit breakers can fit into almost every control cabinet

Main features

  • Reliable switch-off in the event of an error, even in the case of high cable resistance or long cables, thanks to active current limitation
  • Fast restart following an error with the integrated on/off switch
  • Location-independent status information through coherent monitoring and remote signaling concepts
  • Tailored and reliable device protection based on precise nominal current levels
  • Space-saving installation with compact 12 mm design width
  • High level of service, thanks to uniform plug-in housing concept
  • Central inspection based on the remotely controlled reset or control input
  • Space-saving installation, thanks to the consistent bridging concept for repeated potential in the base element

 

  • Reliable switch-off in the event of an error, even in the case of high cable resistance or long cables, thanks to SFB tripping characteristic
  • Fast restart following an error with the integrated on/off switch
  • Location-independent status information through coherent monitoring and remote signaling concepts
  • Tailored and reliable device protection based on precise nominal current levels
  • Space-saving installation with compact 12 mm design width
  • High level of service, thanks to uniform plug-in housing concept
  • Central inspection based on the remotely controlled reset or control input
  • Space-saving installation, thanks to the consistent bridging concept for repeated potential in the base element

The device circuit breakers of the CB product range feature a compact design with precise nominal current levels. Thermomagnetic and electronic device circuit breakers
have a sophisticated remote signaling concept, which enables location-independent remote function monitoring.

These device circuit breakers have modular and plug-in designs. This enables circuits to be installed with base elements in advance. The circuit breakers required can be selected at a later date, and plugged into the pre-installed base elements. If changes to the system influence the nominal current of the protected circuits, a circuit breaker plug can be replaced without any wiring involved.

The flexible installation concept of modular device circuit breakers offers unlimited potential applications. The single channel design enables various safety values to be combined across the entire available range.

Back to top

Base elements for device circuit breakers

Base element with push-in connection or screw connection technology  

Base element, optionally with push-in connection or screw connection technology

The base elements are equipped with screw terminal blocks and push-in connection. Conductor connection is easy with modern push-in connection technology and saves time during installation.

Solid conductors or conductors with ferrules can be inserted into the conductor shaft without any tools. The contact spring opens automatically once pressed gently. This then presses the conductor against the current bar. Conductors from 0.12 mm² to 6 mm² can easily be connected using push-in technology. Alternatively, the base element can be used, as well as with screw connection technology.

Back to top

Bridging concept

Jumpers for potential distribution in the case of series installation  

Jumpers for potential distribution in the case of series installation

The seamless bridging concept makes wiring the same type of potential in circuit breaker groups incredibly easy. With the help of jumpers, fast and individual potential distribution can be implemented in a series installation of device circuit breakers.

By means of double bridging, the supply can be subjected to 41 A. Even telecommunications connections with jumpers can be easily connected to one another in this way.

Back to top

Device circuit breaker board for thermomagnetic circuit breakers

The multi-channel device circuit breaker boards are used in standard production of machines or in control and process technology, for example. In the case of unchanged recurring applications, such pre-assembled multi-channel versions can be easily integrated into a system concept.

Due to the central potential distribution, installation time is reduced to a minimum. The boards can be individually fitted with thermomagnetic circuit breakers and can therefore be used in a wide range of applications. They offer connection terminal blocks for up to five loads per mode of protection. The boards therefore combine the advantages of the CB TM1... device circuit breaker series with easy and space-saving potential distribution.

The advantages in detail:

  • Reduced installation time thanks to multi-channel device circuit breaker board (4/8/12 channels)
  • Space savings of up to 35 percent, thanks to compact modular design
  • Thanks to the board's high current carrying capacity, up to 60 A total current can be supplied.
  • High-performance group protection with high nominal currents of up to 12 A per channel
  • Reliable connection of up to five circuits per channel with separate 5-pos. double terminal blocks
  • Location-independent status information through group remote signaling in two groups
  • High level of service, thanks to uniform plug-in housing concept
  • Various assembly options through use of standard protective plugs from the modular device circuit breaker product range

 

Back to top

Features of device circuit breaker boards

Device circuit breaker board  

Device circuit breaker board

  1. Group remote signaling in two groups
  2. Jumper for series connection of remote signaling groups
  3. Circuit breakers with F1, M1 or SFB tripping characteristic, up to 12 A per channel
  4. Plus connection terminal blocks, 5 x 2.5 mm2
  5. Minus connection terminal blocks, 5 x 2.5 mm2
  6. All connection terminal blocks with push-in technology
  7. UM-PRO panel mounting base with increased temperature resistance
  8. Connection terminal block supply 2 x 2 x 16 mm2, up to 60 A, suitable for connecting a redundant supply

 

Back to top

Thermal device circuit breakers

The key features:

  • Tailored and reliable device protection based on precise nominal current levels
  • Fast restart following an error with the integrated mechanical on switch
  • Space-saving installation, thanks to the compact design
  • Standardized plug-in profile for fuse holders with conformance with flat-type fuse inserts according to ISO 8820‑3 (DIN 72581‑3)
  • Space-saving installation, thanks to standard bridging concept from CLIPLINE complete accessories
  • High level of service with plug-in design
Back to top

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close