UPS with integrated power supply

Small and flexible

Small and flexible

MINI UPS and TRIO UPS offer a compact solution – by combining two functions in the same housing.

Back to Uninterruptible power supplies

Category

  • Product list MINI UPS
    MINI UPS

    The highly compact MINI UPS combines a power supply unit and electronic switchover unit in the same housing.

  • Product list TRIO UPS
    TRIO UPS

    TRIO UPS has been developed specifically for supplying industrial PCs in standard machine production.

Search in UPS with integrated power supply

Show all products in this category

Do you want an uninterruptible power supply that only uses a small amount of space in your control cabinet? MINI UPS and TRIO UPS from Phoenix Contact combine a power supply and electronic switchover unit in the same housing. They ensure the reliable operation of DC loads both when the power supply network is working normally and in the event of mains faults.

Your advantages

  • Worldwide use, thanks to wide-range input and international approvals
  • Reliable supply, whether with or without mains
  • Space saving: power supply unit and electronic switchover unit in the same housing
  • Always the right solution: various power storage devices enable individual buffer times for currents up to 5 A

MINI UPS – compact and with comprehensive signaling

The MINI UPS from Phoenix Contact buffers the motor of the prism plate and the control module.  

Here, the MINI UPS for 24 V DC works with the 0.8 Ah battery module

MINI UPS is used in applications where space-saving solutions with a maximum of 24 V DC and 2 A nominal current or 12 V DC and 4 A nominal current are required.  

Benefit from two important advantages:

  • High operational reliability – comprehensive signaling and temperature-dependent battery charging.
  • Fast installation – minimal wiring effort with COMBICON connectors for easy connection.

Practical example: before the entrance to a tunnel, the signs indicate the speed limits. The triangular prisms of the variable message signs are driven by a 24 V DC motor.

MINI UPS supplies this with 3 A at the switch-on moment. It is then driven in five seconds with a nominal current of 1.5 A to the desired output position. In order to guarantee traffic safety, the signs must indicate a neutral display in the event of power failure.

TRIO UPS – autonomous and time saving

TRIO UPS is designed specifically for supplying industrial PCs. This results in two important advantages:

  • Autonomous – in the event of AC mains failure, the industrial PC continues operating without interruption.
  • Time saving – when the supply voltage is restored, the industrial PC starts automatically.

You can use UPS-CONF software to optimally adapt the behavior of the UPS to your individual needs. For example, the end-of-charge voltage of the power storage can be modified.

TRIO UPS for 24 V DC output voltage works with UPS BAT power storage of 1.3 Ah to 12 Ah.

The UPS-CONF configuration and management software is available free of charge under “Downloads” in the TRIO UPS product list.


Further information

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Configurator

Configure products and solutions for your individual application.

Power supplies and UPS

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close