Thermal transfer printing system

Thermal transfer printing system

Intuitive, compact, efficient

Easy printing: the thermal transfer printing system can be installed in no time at all and is easy to operate.

Back to Printing and marking systems

Category

Search in Thermal transfer printing system

Show all products in this category

Use the thermal transfer printing systems to print marking material for terminals, conductors, cables, and equipment quickly and easily. The systems are available individually or as a set of two printers and a notebook. The set and the large selection of material provides a complete, perfectly coordinated marking system.

Your advantages

  • Reliable, thanks to the proven printing method and high availability
  • Service-friendly, thanks to maintenance-free operation
  • High quality, thanks to clear printing quality, barcodes and character heights from 1.6 mm
  • Compact and robust devices

Mobile THERMOMARK PRIME thermal transfer printer

THERMOMARK PRIME  

THERMOMARK PRIME

The THERMOMARK PRIME is the unique combination of proven, reliable printing technology, a complete, integrated marking software, and a durable, independent energy supply. The THERMOMARK PRIME is your transportable, mobile marking center. Touchscreen, capsule ink ribbons and a replaceable battery simplify printer operation right on site.

  • Easy data entry, thanks to integrated marking software
  • Up to seven hours operation, thanks to a powerful battery pack
  • Changing the material and ink ribbon is easy, in under ten seconds
  • Wide range of material, with more than 600 marker types to mark the widest range of applications
  • Automatic ink ribbon, magazine, and material detection prevents printing errors

THERMOMARK CARD for card formats

THERMOMARK CARD from Phoenix Contact prints card formats for marking terminals, conductors and cables, and equipment as well  

THERMOMARK CARD prints plastic labels

The THERMOMARK CARD is the efficient solution for printing plastic labels in card and sheet format. Operating and installing the compact printer is effortless. You can control the THERMOMARK CARD directly and complete your orders using the PROJECT complete planning and marking software. The proven technology of the thermal transfer printer also provides you with high efficiency and practically maintenance-free operation.

  • High quality marking with fast processing
  • Easy operation
  • Easy integration into existing IT structures
  • Intuitive control with the PROJECT complete marking software from Phoenix Contact
  • Maintenance-free operation

THERMOMARK ROLL for roll and continuous formats

THERMOMARK ROLL from Phoenix Contact prints roll and continuous formats for marking terminals, conductors and cables, and equipment as well.  

THERMOMARK ROLL prints on roll and continuous formats

The THERMOMARK ROLL prints labels and shrink sleeves in roll and continuous formats for terminal, conductor, cable and equipment marking applications.

  • High quality marking with fast processing
  • Maintenance-free operation with proven thermal transfer printer technology
  • Intuitive control with the PROJECT complete marking software from Phoenix Contact
  • For all labels and shrink sleeves
  • Simple operating concept with clear touch screen input
  • USB and Ethernet connections

Marking set for all formats

THERMOMARK LINE from Phoenix Contact consists of two printers and a notebook to print all formats.  

The marking set consists of two printers and a notebook

With the THERMOMARK CARD, you can print plastic labels, and with the THERMOMARK ROLL you can print labels and shrink sleeves in roll format.

The marking notebook includes the PROJECT complete
marking software, plus drivers for all printing systems. The software covers the entire range of materials.

A special editor is available that enables you to individually adapt the marking system.

During startup, simply connect the printers to the notebook using a USB cable – you can start printing right away.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close