Terminal blocks for the Ex area

Terminal blocks for the Ex area

Approvals in standard Ex

The right solution for every Ex application.

Search in Terminal blocks for the Ex area

Show all products in this category

Phoenix Contact offers a comprehensive range of Ex-approved connection technology for process engineering. As a result of the high-quality contact and insulation materials, the terminal blocks are particularly suitable for harsh, potentially explosive industrial applications. The terminal blocks approved for potentially explosive areas are standard terminal blocks. In addition to the usual approvals and in accordance with standard IEC/EN 60079‑7, they also have an IECEx and ATEX certificate from one of the testing institutes authorized by the EC.

Your advantages

  • Comprehensive range of standard terminal blocks for all connection technologies with Ex approval
  • Safe use, thanks to high-quality contact materials
  • Space-saving solutions, thanks to compact fuse and disconnect terminal blocks

Terminal blocks for “e” increased safety protection in Ex Zone 1 and 2 or 21 and 22

Terminal blocks for “e” increased safety protection  

Terminal blocks for “e” increased safety protection

When the installation instructions are followed, the terminal blocks satisfy the requirements for “e” increased safety protection. The terminal blocks are therefore approved for installation in Zone 2 and, in particular, Zone 1, i.e., in the actual Ex area. The latter, however, is only on condition that the terminal blocks are installed in connection boxes. The connection boxes must also be approved for “e” protection and must have at least IP54 protection.

Detailed information on terminal blocks in the Ex e and Ex i area is available in the download area for the respective approved terminal blocks.

Terminal blocks for “i” intrinsic safety protection in Ex Zone 0, 1, and 2 or 20, 21, and 22

Terminal blocks for “i” intrinsic safety protection  

Terminal blocks for “i” intrinsic safety protection

No special approval is required for terminal blocks in applications with “i” intrinsic safety protection. In addition to Ex e approved terminal blocks, standard terminal blocks can also be used here, taking IEC/EN 60079-11 into consideration.

Terminal blocks for Ex nA/Ex ec protection in Ex Zone 2 or 22

Ex nA intrinsic safety  

Terminal blocks for “nA/ec” protection

The comprehensive range of disconnect and fuse terminal blocks offers numerous solutions for potentially explosive areas. By combining the fuse lever, feed-through, and PE foot, shielded signal circuits can be wired using a single multi-level fuse terminal block, for example.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close