Charging systems

Groundbreaking E-Mobility technology

Groundbreaking E-Mobility technology

Actively help change the shape of modern mobility.

Back to Charging technology for E-Mobility

Category

Search in Charging systems

Show all products in this category

Charging systems from Phoenix Contact set new standards in supplying power to electric vehicles. Whether charging on the AC network or fast charging with DC current – the AC and DC charging connectors from Phoenix Contact are safe, reliable, and user-friendly.

Your advantages

  • Complete range of plugs from a single source – thanks to the wide range with type 1, type 2, and GB/T
  • User-friendly handling – with ergonomically shaped handle
  • Safe charging, thanks to temperature monitoring and innovative locking mechanisms

Charging systems at a glance

All charging systems from Phoenix Contact in the application matrix  

Charging systems at a glance

Phoenix Contact offers the complete range of charging connectors from a single source: type 1, type 2, and GB/T standard as well as conventional charging on an AC network and fast charging with DC current. You will find the right solution in our product range.

DC Vehicle Connector

DC Vehicle Connectors in accordance with CCS type 1, type 2, and GB/T standard  

DC Vehicle Connectors, type 1, type 2, and GB/T standard

Phoenix Contact offers all standard-compliant Vehicle Connectors for worldwide fast charging with direct current. At up to 250 A DC, charging processes are rapidly completed. Benefit from a complete product range – from type 1 (USA) to type 2 (Europe), and GB/T standard (China):

  • Currents up to 250 A DC and charging power up to 200 kW
  • Standard-compliant connector geometries (type 1, type 2, GB/T standard)
  • Temperature monitoring by integrated sensors

AC Vehicle Connector and AC Infrastructure Plug

AC Vehicle Connectors and Infrastructure Plugs according to type 1, type 2, and GB/T standard  

AC Vehicle Connectors and Infrastructure Plugs according to type 1, type 2, and GB/T standard

Whether you need charging cables with an open cable end, mobile charging cables for the trunk, intelligent charging cables with IC-CPD for household sockets, or even conventional charging with AC, Phoenix Contact offers interfaces for all country-specific standards

  • Currents up to 32 A AC
  • 1 or 3-phase charging/charging power up to 22 kW
  • Standard-compliant connector geometries (type 1, type 2, GB/T standard)

Infrastructure Socket Outlets

Infrastructure Socket Outlet with actuator, hinged cover, and panel mounting frame  

Type 2 Infrastructure Socket Outlet with hinged cover

At Phoenix Contact, charging station manufacturers can find Infrastructure Socket Outlets according to type 2 and GB/T standard for single-phase or three-phase charging. The standardized Infrastructure Socket Outlets can be used in wall boxes or charging stations. Further accessories such as hinged covers and panel mounting frames complete the range.

  • 1 or 3-phase charging up to 32 A AC
  • Front or rear mounting
  • Drainage system

Charging system test adapter

CCS vehicle inlet as a test adapter for charging station tests  

CCS vehicle inlet as a test adapter for charging station tests

Perform developmental testing with the test equipment for charging systems from Phoenix Contact. The test adapters meet current standards and enable simulations reflecting everyday use.

Charging system accessories

Hinged cover for Infrastructure Socket Outlets  

Hinged cover for Infrastructure Socket Outlets, retainers for Vehicle Connectors and actuators

In addition to the charging systems from Phoenix Contact, a diverse selection of accessories and replacement materials is available. The accessories offer a useful extension to the charging system functions, such as extended protection against environmental influences.


Further information

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Service

Combined AC/DC charging system

Charging on an AC network or fast DC charging.


AC and DC plug-in charging system according to GB standard

Charging on an AC network or fast DC charging.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close