Power over Ethernet

Power over Ethernet

PoE means two in one

Transmit data and power via a single cable with Power over Ethernet devices.

Back to Industrial Ethernet

Category

Search in Power over Ethernet

Show all products in this category

Eliminate the need for a separate power supply when installing devices in remote system parts or in those that are difficult to access. With industrial Power over Ethernet (PoE) devices from Phoenix Contact, power supply and data transfer are combined in the same Ethernet cable.

Your advantages

  • Easy device installation, thanks to reduced cabling expenditure
  • Non-proprietary use supported, thanks to standardization in accordance with IEEE 802.3
  • Fast retrofitting of existing systems, thanks to easy handling

Large networks – minimal cabling

Network setup with and without Power over Ethernet devices  

Reduce your cabling expenditure with Power over Ethernet

Normally, all Ethernet devices in the network must be supplied separately via both electricity and data cables. With Power over Ethernet, you can eliminate the power supply cable and additional power supply units, as well as the associated installation costs. The end devices are supplied with power directly via the Ethernet cable. For this purpose, power and data are sent via the data cable via a PSE (Power Sourcing Equipment) module, such as a PoE injector or a PoE switch. The recipient is a PD (Powered Device), such as a camera, IP telephone or WLAN access point, for example. Even non-PoE-capable end devices can benefit from lower cabling expenditure. For this, simply install a PoE splitter upstream of the end device. This then splits PoE back into separate data and supply lines.

PoE injectors

Power over Ethernet injectors with various connection technologies  

Midspan PoE injectors with a range of performance classes in accordance with IEEE 802.3- af, -at, -bt

With the new range of Power over Ethernet injectors, you can supply your devices in the field with data and voltage via just one cable. The PoE injectors are equipped with various connection technologies which simplify installation of the field cable considerably. Choose between IDC, Push-in or screw connection. Versions with RJ45 connections are also available.

PoE switches

Unmanaged and managed PoE switches  

Industrial PoE switches for monitoring or safety applications

Phoenix Contact provides you with a wide selection of industrial unmanaged and managed switches for PoE-operated end devices, such as IP cameras. Unmanaged​​ Power​-over-Ethernet switches with degrees of protection ​IP20​ and ​IP65​ are ideally suited for simple PoE applications with up to eight PoE​​ ​​PDs​. The robust Managed PoE Switches​ also provide you with up to eight PoE ports​ and additional functions for PoE configuration.

PoE splitter

The PD 1000 Power over Ethernet splitter  

The PoE splitter separates energy and data locally

The Power over Ethernet splitters enable you to also install non-PoE-capable end devices in remote stations easily and cost-effectively. For WLAN or Bluetooth access points, controllers, I/O stations etc., the PoE splitter separates data and energy locally and makes these available separately. You thus benefit from the cost benefits and the easy cabling of a PoE solution even for non-PoE-capable network components.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Service


Ethernet Patch Panel

Interface between the field and the control cabinet cabling

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close