Empty polyester enclosure

Empty polyester enclosure

Robust and versatile

No need to look any further: you will be completely satisfied with our extensive and consistent range of CLIPSAFE polyester enclosures.

Back to Junction boxes and empty enclosures

Category

Search in Empty polyester enclosure

Show all products in this category

The extensive CLIPSAFE polyester enclosure range provides robust standard enclosures for industrial environments as well as for non-potentially explosive areas in the process industry. The enclosures are expanded in line with your requirements into junction boxes and control boxes.

Your advantages

  • Diverse, thanks to 46 robust standard enclosures in three designs as the basis for your individual switch cabinets and junction boxes
  • Save space, thanks to enclosure versions with double wiring levels
  • Customized, thanks to versions with and without viewing windows
  • Everything from a single source, thanks to individual assembly with all the products from the Phoenix Contact product range
  • Safe to use outdoors, thanks to IP66 according to EN 60529
  • Can be used universally, thanks to high temperature range von -40°C to +100°C
  • Professional customer support and short delivery times, thanks to worldwide sales network

Polyester enclosure with cover

Polyester enclosure with cover  

Polyester enclosure with cover

 

  • Versions: 27 types from 55 mm x 55 mm x 37 mm to 400 mm x 400 mm x 201 mm
  • Material:  glass reinforced polyester, gray
  • Flammability rating according to UL 94: V0, halogen-free
  • Impact strength: 7 joules according to EN 60079-0
  • Degree of protection: IP66 according to EN 60529
  • Seal: CR (chloroprene) -40°C … +100°C, upon request with silicone seal -55°C … +130°C

Polyester enclosure with door

Polyester enclosure with door  

Polyester enclosure with door

 

  • Versions: 16 types from 120 mm x 200 mm x 100 mm to 400 mm x 600 mm x 250 mm, with and without viewing window
  • Door lock: triangular, square, double-bit, and handle
  • Door opening angle: up to 135
  • Material:  glass reinforced polyester, gray
  • Flammability rating according to UL 94: V0, halogen-free
  • Impact strength: 7 joules according to EN 60079-0
  • Degree of protection: up to IP66 according to EN 60529
  • Seal: CR (chloroprene) -40°C … +100°C

Polyester enclosure with two wiring levels

Polyester enclosure with two wiring levels  

Polyester enclosure with two wiring levels

 

  • Versions: 3 types 177 mm x 177 mm x 145 mm, 360 mm x 177 mm x 145 mm und 360 mm x 360 x 145 mm
  • Material:  glass reinforced polyester, gray
  • Flammability rating according to UL 94: V0, halogen-free
  • Impact strength: 7 joules according to EN 60079-0
  • IP66 protection according to EN 60529
  • Seal: CR (chloroprene) -40°C … +100°C, upon request with silicone seal -55°C … +130°C

CLIPSAFE polyester junction boxes and processed empty enclosures

The right CLIPSAFE solution for every application  

The right CLIPSAFE solution for every application

To request your custom junction box and enclosure solution, please use the request form under the category:

Request junction boxes and processed empty enclosures

Here, you can describe your requirements in a simple manner and we will create a custom quote for you based on this data.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close