Panel PCs

Multi-talented and future-oriented

Multi-talented and future-oriented

Panel PCs combine the advantages of a modern industrial PC with the operation and monitoring functions of a touch monitor.

Back to Industrial PCs

Category

Search in Panel PCs

Show all products in this category

Benefit from the intelligent combination of an IPC and touch monitor: thanks to their robust IP65-protected front, panel PCs are ideal for installation in the control cabinet. They form a powerful platform for controlling, programming, operating or monitoring machines and systems.

Your advantages

  • Suitable for every system with display sizes from 7" to 24" and 4:3 or 16:9 format
  • Projective-capacitive or analog resistive touch screens for various areas of application
  • Processor performance suited to the application: with the latest generation of high-performance and energy-efficient Intel® Atom™, Celeron®, Pentium® or Core™ i processors
  • High system availability, thanks to a fanless design which is suitable for industrial applications and the absence of moving parts
  • Operating systems for every application: Windows® 7,   Windows® Embedded Standard 7 or Windows® 10 IoT Enterprise LTSB
  • Flexible expansion, thanks to optional PCI and PCIe slots
  • Especially easy to maintain, thanks to easily accessible components

Modern technology and attractive design

Valueline 2 Panel PC with reddot logo and German Design Award logo  

Powerful design and technology

The new generation of Valueline panel PCs proves impressive with powerful technology and an attractive design. Users of the panel PCs can reliably realize operating and monitoring processes in their systems.

The devices feature a multitouch display, and are suitable for installation into the control cabinet front, which is why the combination of the latest computer technology and an attractive design is even more relevant.

An entry-level class for modern operation concepts has been added for Valueline box and panel PCs.

  • The Valueline 1000 product range is fitted with the latest Intel® Atom™ processors, numerous interfaces, and extensive functions. This product range is therefore a tailor-made IPC solution for straightforward applications.

This also convinced the jury of the German Design Council that granted our industrial PCs the German Design Award 2017.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close