PROFINET technology components

PROFINET technology components

Quick and easy connection

Tried-and-tested technology for integrating PROFINET into your automation devices and solutions.

Use technology components from Phoenix Contact to implement your PROFINET interfaces. Here you will find high-performance Device interfaces as well as complex PROFINET Controller Interfaces, PROFINET Profile, PROFIsafe, and PROFIdrive.

Your advantages

  • Easy implementation – immediately executable on the supported operating systems
  • Fast certification for your device thanks to pre-certified software
  • High performance and stability thanks to Conformance Class C and netload class 3
  • Comprehensive service and competent support from our PROFINET experts

PROFINET communication stacks for immediate use

PROFINET stack image  

PROFINET SDK, the optimum implementation of PROFINET

Phoenix Contact offers Software Development Toolkits (SDKs) for many CPU architectures and realtime operating systems. The stacks are available in the form of an object library and, for Windows, as a Dynamic Link Library (DLL). This is compiled and linked for specific combinations of CPUs, operating systems, and compilers.

You can thus save valuable time in regard to the integration and certification of your PROFINET interface.

TPS-1 – the complete PROFINET Device interface in one ASIC

PROFINET chip  

Single-chip Device interface for PROFINET

The PROFINET Device Chip TPS-1 reduces implementation effort to an absolute minimum.

You get a flexible and highly integrated PROFINET interface as a single-chip solution at the price of a fieldbus interface.

With the TPS-1 Development Toolkit, Phoenix Contact provides you with a complete set of software tools for the TPS-1. The TPS-1 Development Toolkit consists of various components; including the PROFINET protocol stack of the TPS-1.

Software download

The button below will direct you to the download area for the PROFINET TPS-1 Development Toolkit.

PROFIsafe – safe communication via PROFINET

PROFIsafe logo  

PROFIsafe, the safe communication profile for PROFINET

Safety-related automation devices with a PROFINET interface also require an additional communication layer for safe communication via PROFINET.

Phoenix Contact offers a dedicated, certified PROFIsafe V2 F-Host and PROFIsafe V2 F-Device safety layer for each of the PROFINET Controller and Device classes.

PROFIdrive – the modular drive profile for PROFINET

PROFIdrive logo  

PROFIdrive Device Profile

PROFIdrive is a modular, manufacturer-independent device profile for drives based on PROFIBUS or PROFINET communication.

We provide PROFIdrive as a Device Layer, suitable for solutions with the PROFINET Single-Chip Device Interface TPS-1. Benefit from the advantages of the drive profile:

  • Modular PROFIdrive profile for PROFINET drive solutions with application classes AC1, AC3, and AC4
  • Quick and easy implementation thanks to the flexible structure of the PROFIdrive layer
  • Pre-certified and tested with the PROFIdrive profile tester and in SIMOTION test applications

PHOENIX CONTACT
Software GmbH

+49 52 61/93 73-0

Langenbruch 6
D-32657 Lemgo

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close