Modular safety relay system

Safety – as easy as a modular system

Safety – as easy as a modular system

The tailor-made safety system – optimally adapted to your safety functions.

Back to Safety relays

Category

Search in Modular safety relay system

Show all products in this category

With PSRmodular, you can retain functional safety in line with the modular system principle, meaning that you can assemble your safety system as required. In combination with the master safety relay and the DIN rail connector, this provides a flexible solution for the individual integration of functional safety.

Your advantages

  • Optimize safety devices, as only one master safety relay is required for various different functions
  • Quick and reliable startup, thanks to automatic operating mode detection
  • Can be individually adapted with extendable switch contacts
  • No time-consuming cross-wiring, thanks to PSR-TBUS DIN rail connector

Modular and flexible

PSRmodular expandable safety relay system  

Can be flexibly extended to up to 42 contacts

The PSRmodular safety rail system is based on the master safety relay PSR-SDC4. With it you can reliably monitor emergency stop, safety doors or light grids. Up to ten additional safety relays can be connected to the master relay via the DIN rail connector. This eliminates the need for configuration, as the master relay detects all operating modes automatically.

You can therefore implement a safety system with a maximum of 42 contacts quickly and cost-effectively.

The time relays for functional safety have an adjustable dropout delay of 0.3 to 30 seconds.

Interface for functional safety

Safety system with PSR-SIM4 input modules  

Provide more contacts quickly and easily with PSR-SIM4 input modules

You can extend your PSR modular safety system as required. The PSR-SIM4 input module can be used to integrate eight additional inputs, e.g. for four safety doors, without any wiring or configuration effort.

Functional safety directly in the field

PSR-SACB sensor box  

Ideal for functional safety in harsh industrial environments

Do you need a robust input module in order to retrieve your safety signals directly in the field? Then the PSR-SACB sensor box is the ideal solution.

For example, you can connect four safety door switches, each with an N/C and N/O contact, to the compact modules with IP65/IP67 degree of protection.

LEDs clearly indicate the status of the connected contacts. Messages are sent via outputs Y1 to Y4.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Configurators

Configure products and solutions for your individual application.

Functional safety – safety relays

Service

Downloads

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close