ME-MAX modular housings

ME-MAX modular housings

Plenty of space with compact dimensions

With a function-oriented design and overall widths ranging from 12.5 to 90 mm, ME-MAX offers tailor-made solutions for your electronics.

Back to Modular housings

Category

Search in ME-MAX modular housings

Show all products in this category

Modular, functional, and design-focused ME-MAX electronics housing for modern industrial electronics: variable connection technology, bus connectors, and modularity ensure the right device design for every application.

Your advantages:

  • Flexible: enables various device forms to be implemented
  • Optimum amount of useful area for PCB assembly, operation, and display
  • Tailored connection technologies for signal, data, and power transmission
  • TBUS DIN rail cross connectors and PCO power connectors for communication between modules
  • Factory customization for different corporate identities

Modular housing design

Modular housing design  

Flexible, thanks to the modular principle

The housing used has a decisive impact on how efficiently a device is mounted. As a result, ME-MAX housings allow individual parts to be latched together easily. What's more, ME-MAX housings are easy to expand with central parts.

  • Quick and easy device mounting
  • Overall width can be expanded using central part modules

Flexible connection technology

Connection technology  

Connection technology

The connection technology that we offer with various pitch dimensions and numbers of positions is crucial for a space-saving device. You can therefore transmit control signals of a few milliamps or supply voltages of several hundred volts, for example. This means that you have the right connection technology for all applications.

  • Connection technology with 3.5 to 7.5 mm pitch for voltages up to 600 V according to UL
  • PCB terminal blocks and plug-in connection technologies available
  • Push-in and screw technology for all terminal block types

DIN rail connector

DIN rail connector  

TBUS connectors for easy module contacting

For a device system to be sustainable and innovative, it must be possible to connect modules with each other on the DIN rail easily and cleanly.

  • Series or parallel data transmission with 5 positions in the DIN rail can be implemented
  • Optimum utilization of the PCB surface, thanks to the use of the ME-TBUS adapters
  • Distribute high currents of up to 42 A at 60 V DC between modules using PCO connectors

 

Optical signal displays

Light guides  

Optical signal displays

The HS LC light guides for electronics housing are available in a variety of designs. We also offer the processing required for the electronics housing as an optional service.

  • Light guides are perfectly matched to electronics housing
  • Easy mounting on the PCB using press pins
    Resistance to ESD

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Configurator

Configure products and solutions for your individual application.

Electronics housings

Service


Modular ME-MAX housing system

Housing system with flexible modular design.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close