M12 cabling for power applications

A great deal of power in a small amount of space

A great deal of power in a small amount of space

Compact and flexible energy connections for high currents in the field.

Back to Cabling for special applications

Category

Search in M12 cabling for power applications

Show all products in this category

Device connection technology does not just have to be powerful, it also needs to be compact and flexible. The innovative M12 power cabling from Phoenix Contact offers maximum power in a compact size.

Your advantages

  • High power transmission with connectors for up to 16 A, for DC or AC applications up to 630 V
  • Space savings, thanks to compact M12 design
  • Protection against mismatching, thanks to coded pin connector patterns
  • Electromagnetic loads are reliably reduced, thanks to optional 360° shielding
  • Standardized in accordance with IEC 61076-2-111; approval in accordance with UL 2237

Power connectors for AC and DC

M12 power connectors  

M12 power connectors in S, T, K, L, or M coding

You can use the compact M12 power connectors to supply devices with up to 16 A or up to 630 V depending on the version. The M12 size therefore opens up new areas of application for supplying energy to your electrical devices.
The cables are available in 5 different codings (S, T, K, L, and M) and in shielded and unshielded versions.


Further information

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Configurator

Configure products and solutions for your individual application.

Sensor/actuator cabling

Service

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close