Installation terminal blocks

Installation terminal blocks

The best solution for building technology

Installation terminal blocks allow you to install installation distributors quickly while saving space.

Back to Screw connection

Category

Search in Installation terminal blocks

Show all products in this category

The particularly low-profile installation terminal blocks from Phoenix Contact are the perfect solution for wiring in flat installation distributors.

 

Your advantages

  • Space-saving thanks to compact three-level distributor terminal blocks of the same shape for single and multi-phase circuits
  • Marshalling three-phase systems intelligently with standard plug-in bridges
  • Complete flexibility – all installation terminal blocks with different connection technologies can be combined
  • Dielectric test without disconnecting the neutral conductor – thanks to the disconnect slide
  • Easy terminal block mounting without removing the neutral busbar
  • Reduction in logistics costs with the uniform CLIPLINE complete system accessories

Special requirements

UTI installation terminal blocks  

UTI installation terminal blocks are tailored for building technology

UTI installation terminal blocks

The product range of UTI installation terminal blocks from Phoenix Contact includes a wide variety of three-level installation terminal blocks and neutral conductor disconnect terminal blocks, as well as the corresponding feed-through, disconnect, and ground terminal blocks. The conductor cross-sections available for connection reach from 4 mm² to 16 mm², depending on the width of the terminal block.

Three-level installation terminal blocks for conductors up to 10 mm²

Three-level installation terminal blocks for conductors up to 10 mm²  

Three-level installation terminal blocks for conductors up to 10 mm²

Wire your building installation in the tightest spaces with the UTI multi-level terminal blocks. Double function shafts on each level ensure time-saving three-phase distribution in the terminal strip. Suitable for conductors up to 10 mm² and equipped with all the features of the CLIPLINE complete system.

Installation terminal blocks for individual circuit disconnection

Installation terminal blocks as per DIN VDE 0100-718  

Installation terminal blocks as per DIN VDE 0100-0108

The installation terminal blocks with disconnect knife for individual circuit disconnection are tailored to your special installation technology requirements:

  • Wiring and connection requirements in installation distributors for public buildings as per DIN VDE 0100-0108
  • Individual circuit disconnection requirements as per DIN VDE 0100-0108

Installation terminal block system for buildings

PTI and UTI installation terminal blocks  

PTI and UTI installation terminal blocks

The PTI and UTI installation terminal blocks facilitate the quick and space-saving layout of building installation distributors. All terminal blocks are compatible with one another and can be combined, regardless of connection technology. The installation terminal blocks are precisely tailored to the requirements of electrical installations and distributor construction. Jumpering, marking, and testing accessories are standardized and greatly reduce your logistics costs. Benefit from the advantages of the new installation terminal blocks in your building installation tasks.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close