Machine lights

Machine lights

Variety for optimum illumination

Find the right LED machine light in the extensive Phoenix Contact product range.

Back to Lighting and signaling

Category

Search in Machine lights

Show all products in this category

The robust PLD machine lights (Phoenix Contact Lighting Devices) set the benchmark in the efficient illumination of industrial systems, using LED technology, glare-free light, diverse control options, series connection, and M12 cabling.

Your advantages

  • The 24 V supply makes servicing easier and increases safety
  • Flexible mounting, thanks to various designs and accessories
  • Install quickly and save components, thanks to M12 cabling
  • Can be swiveled, ensuring optimum illumination
  • Can also be used in machine tools, thanks to resistance against coolants and lubricants
  • No maintenance effort or need to change lamps, thanks to long LED service life

Little space, a lot of light

Class 100 machine lights with narrow design  

Class 100 machine lights

The class 100 PLD machine lights are characterized by a very narrow design. This means that they can be optimally integrated into the machine, even when there is little space.

As they can be rotated, these lights also provide extremely good illumination at small to medium distances from the surface that you wish to light.

Excellent illumination for every application

Class 200 machine lights  

Class 200 machine lights with 40 mm diameter

For medium to large distances from the target surface (approximately 1.5 m), or if the application requires greater illumination, class 200 lights are the ideal choice.

The highly efficient class 200 lights come with a 40 mm diameter with two different beam angles (40° and 85°), each available in four lengths (190 mm to 715 mm).

Mounting and wiring is easy with the M12 connector and the option of series connection.

Quick changeover to LED technology

Class 200 machine lights with 70 mm diameter  

Class 200 machine lights with 70 mm diameter

Existing tube lights can be quickly and easily replaced with the class 200 machine lights with a diameter of 70 mm (retrofitting). To do so, you do not need to replace existing mounting clamps.

You can choose from five lengths, from 370 mm to 1070 mm.

Optimum protection for your lights

PLD machine light with IP69 protection  

Machine lights for the strictest demands on the degree of protection

For machine and system types which place the strictest demands on the degree of protection of the installed components, this class 200 version with IP69 protection is the ideal solution.

Due to the narrow beam angle, the light is ideal for lighting smaller areas.

LED – pure efficiency for your machine lights

Innovative LED technology increases the efficiency of the machine lights  

PLD machine lights have high-grade LEDs

Durable, economical, and especially compact - take advantage of modern LED technology in your system now.

PLD machine lights are equipped with particularly high-grade LEDs, meaning they achieve a service life of at least 65,000 hours. This reduces maintenance time and costs while keeping down energy consumption.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Request Catalogues & Brochures

Order the latest information on products and technology to be sent directly to you.

Catalogue  Brochure Request
Order Now

Monday Blog

Discover how the Mini Analog Pro V8 Communication Adapter can help save you space and time by enabling you to connect a full range of signals without the need for signal-specific input cards.

Phoenix Contact UK blog
Read now

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
More information

Find a distributor

Find out more about Phoenix Contact's distribution partners in the UK

Find a distributor
Find a distributor

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close