Back to overview

Network-capable hybrid motor starters

Fieldbus connection via INTERFACE system (IFS)

Application example with IFS system  

Fieldbus connection via INTERFACE system

The hybrid motor starters are connected to PROFINET via the EMPNET-GATEWAY-IFS. Connection is via a DIN rail connector, which provides the 24 V supply voltage and is also used to control the devices. Digital outputs are not required in order to control the motor starters. The motors are safely shut down via enable inputs using a safety relay or safe controller according to PL e. The EM-PNET-GATEWAY-IFS has eight digital inputs and four freely programmable outputs. Particularly in the case of a modular or distributed structure, there is no need for I/O cards at the controller or even remote I/Os.
In this case, the position switch is connected directly to the PROFINET gateway.

Hybrid motor starter for networking with IO-Link

Motor control with safety relay in a distributed control box, networked with IO-Link  

Motor control with safety relay in a distributed control box, networked with IO-Link

Switch and reverse motors quickly and reliably with the CONTACTRON hybrid motor starters. The new versions which can be networked support consistent communication between field and control level, thereby enabling the easy transfer of process data.

Your advantages:

  • IO-Link interface for direct connection and transmission of process data
  • Flexible use in the central control cabinet as well as the distributed control box
  • Increased system availability, thanks to service intervals based on process data
  • Low-wear switching using hybrid technology
  • Compact design saves space in the application

Fieldbus connection via SmartWire-DT™

Application example with SmartWireDT™  

Fieldbus connection via SmartWireDT™

The hybrid motor starters, as well as the command and signaling devices, are directly connected to the controller via a gateway using SmartWire-DT™. SmartWire-DT™ reduces the wiring effort. You benefit from clearly arranged and compact control cabinets. Safe shutdown is implemented with a PSR safety relay.

 

SmartWire-DT™ technology

SmartWire-DT™ technology  

SmartWire-DT™ technology

SmartWire-DT™ takes the efficient wiring concept of the CONTACTRON hybrid motor starters a step further. SmartWire-DT™ handles the complex parallel cabling of up to 99 devices.


Back to overview
Further information

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close