Back to overview

Expertise and design options

Our HMIs and industrial PCs are tailored to your specific requirements. Design and functionality can be adapted to your requirements. Cross-industry solutions offer a comprehensive range of services and are even suitable for extreme operating conditions. Thanks to our consistent value-added processes, the high degree of flexibility, and our capacity for modular product development, together we will find the right product for you.

Our expertise

The prerequisite for the development of custom HMI solutions is one of our core competencies. These have grown in recent years and extend across the entire value-added chain.

  • Operator panels in various sizes and performance classes
  • Use of various materials and touch technologies
  • Industry-specific certifications and approvals
  • Various connection options for controllers
  • Configuration of HMI applications
  • Implementation of customer-specific design adaptations
  • Implementation of individual hardware and software requirements
Graphic: added value, thanks to increasing expertise and customization  

Our specialists' expertise is the basis for custom HMI solutions

Design options as diverse as your applications

Is the right HMI not available for your application? Then contact us. Together with you, Phoenix Contact develops a solution based on your requirements. Our range of services extends from implementing minor changes to the design through to complete adaptation of products to extreme requirements.

Touch display
  • Chemically resistant surfaces

  • Increased operational reliability, thanks to distinctive tactile feedback from the keys

  • Easy to use when wearing work gloves

  • The surfaces have a high resistance to abrasion

  • High anti-vandalism requirements

  • Special hygiene requirements, through prevention of dirt-gathering edges
  • Fronts made from special materials, e.g., stainless steel
  • High degrees of protection, e.g., IP67 and higher
  • Extremely robust full metal housing design
  • Rear installation
  • Installation in special housing and operator stations
  • Mounting on swivel arms
  • Additional command signaling devices
  • Softkeys for dimming the backlighting
  • Software solutions with software PLC and visualization from various providers
  • External horn and floating contact
  • Optimum EMC behavior
  • Resistance to shock and strong vibrations
  • Extreme temperature requirements
  • Additional functions such as integrated heating
  • Solutions for potentially explosive areas (ATEX 2/22)
  • Individual approvals and certifications


Halesfield 13
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.