Fiber optic installation technology

Fiber optic installation technology

Everything from a single source

For indoor and outdoor installation: here you will find a complete transmission system with fiber optic technology for practically every application.

Back to Installation technology

Category

Search in Fiber optic installation technology

Show all products in this category

The accessories for fiber optic technology from Phoenix Contact include connectors, cables, tools, and measuring devices. We also provide you with complete flexibility: you can quickly and easily assemble the connectors yourself too.

Your advantages

  • Easy self-assembly on site, thanks to the fiber optic fast connection plug
  • Easy installation: tool case containing tools and connectors for the entire fiber optic installation
  • Comprehensive product range – various cable types by the meter or pre-assembled

Tool case – easy connection on site

A practical choice: all tools and connectors for practical assembly are now ready to hand on site. You will find the complete range of tools in the PSM-HCS-KONFTOOL tool case. This means you are perfectly equipped for every task:

  • Preparing the cable
  • Stripping the fiber
  • Preparing the fiber end surface
  • Assembling the connector

Save costs: because bonding, crimping, and polishing is not necessary, the connectors for assembling in the field can also be used for further assembly.

Fiber optic cables and plugs

Fiber optic cables by the meter or pre-assembled  

Fiber optic cables by the meter or pre-assembled

Fiber optic cables round off the fiber optic range, providing you with a complete transmission system. Depending on the required range, you can choose between polymer fiber, HCS (hard clad silica) fiber or fiberglass technology. Phoenix Contact offers specially developed cable variants for different application and ambient conditions:

  • Pre-assembled fiber optic cables with freely selectable plug combinations
  • Fiber optic cable by the meter
  • Pre-assembled patch cable for fast integration of fiber optic devices into existing fiber optic networks.

We offer patch cables in lengths of one, two, and five meters as single mode and multimode fiberglass options.

Plug

You can self-assemble the PSM-SET-… plug sets for HCS and polymer fibers quickly and easily on site. Depending on which connection your devices use, you can choose between FSMA, B-FOC (ST®), SCRJ and SC duplex plug types.

Assembling FO cables with quartz-glass fibers (GOF)

Assembling FO cables with quartz-glass fibers (GOF)  

Assembling FO cables with quartz-glass fibers (GOF)

The cable and fiber are prepared. The fiber is split using a cleaver. Through mechanical splicing, the cable fiber and the already bonded and prepared fiber end are connected in the connector.

  • For multimode, single mode PC, and APC 8
  • Available for LC and SC connectors
  • For cable and core assembly

Assembling FO cables with PCFs

Tool case for assembling FO cables with PCFs  

Tool case for assembling FO cables with PCFs

Use proven technology for the easy assembly of PCF (polymer-clad fibers). The patented fiber cleaving tool dispenses with all of the time-consuming tasks such as bonding, crimping, and polishing.

  • Ideal for flexible cable use
  • For rapid repair work in the field
  • Available for SC, ​SC-RJ​, B-FOC (ST), and F-SMA

Assembling cables with POFs

Tool case for assembling cables with POFs  

Tool case for assembling cables with POFs

The innovative multifunctional tool enables the cutting and stripping of POFs (polymer optical fibers). The integrated precision blade creates a fiber end surface that does not need to be polished.

  • Connectors for IP20 and IP65/IP67 are reusable
  • Suitable for PROFINET applications
  • Available for SC-RJ and SC duplex

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Service

Downloads

Referrer: https://www.google.com/

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close