Electromechanical and solid-state relay modules

High-performance and at a great price

High-performance and at a great price

Whatever the required application or sector for your relay modules: you will find the best solution here.

Back to Relay modules

Category

Search in Electromechanical and solid-state relay modules

Show all products in this category

As the use of electronic modules continues to become more widespread, it is becoming increasingly important for industrial automation equipment to offer the requisite reliability. Choose from our wide and varied range of electromechanical and solid-state relay modules.

Your advantages

  • Space saving, thanks to compact, narrow design
  • Time saving – clever wiring concepts included
  • Easy startup, thanks to LED and integrated manual test button for several relay types
  • Polarity or surge protection, thanks to input and protective circuits
  • Wear-free switching with the solid-state relays

Comparison of relay modules

PLC coupling relayRIF-0 with DIN rail
Highly compact relay modules
PLC-INTERFACE
Industrial relay system
RIFLINE complete
Input voltage typeAC/DC and UCAC/DC
Nominal current of relayMax. 10 AMax. 16 A
Nominal current of solid-state relayMax. 10 AMax. 5 A
ContactsMax. 2 PDTs,
max. 2 N/O contacts
Max. 4 PDTs,
max. 3 N/O contacts
Connection technologyScrew, push-in, spring-cagePush-in
BridgingA1, A2, 11, 14A2,
11 (for RIF-0 and RIF-1)
Adapters for the system cablingYesYes, for RIF-1 modules
Can be extended with logic and time functionsYes, in combination with PLC logicNo
Special versionsSensor/actuator, railway, filter against interference voltages (SO46), 100 kHz, TTL, high continuous currents up to 10 A (HC), high switch-on currents (IC), modules with manual switch, versions with Ex approvals for Zone 2 (ATEX, Class 1 Division 2), electronic reversing load relays for DC motorsCan be extended with a timer module to create a time relay

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Configurators

Configure products and solutions for your individual application.

Electromechanical and solid-state relay modules

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close