Back to overview

Classes of industrial communication cabling

Categories and transmission properties

Modern communication cabling conforms to ISO/IEC 11801. This standard for building cabling describes channels and component categories for networks with different transmission properties.

  • Each channel class describes the entire transmission path.
  • Each component category specifies the requirements placed on the individual components.
  • The respective components are used in the corresponding channel.

For example:
If a Class EA channel is dimensioned with CAT6A components according to ISO/IEC 11801, AM1 and AM2, 10 Gigabit Ethernet becomes possible by design.

Channel classComponent categoryMax. frequencySpeedApplicationStandard
Class DCAT5100 MHz

100 Mbps (4-pos.)

1 Gbps (8-pos.)

Fast Ethernet, PROFINET

Gigabit Ethernet

IEC 11801:2002

EN 50173-1:2011

Class ECAT6250 MHz

100 Mbps

1 Gbps

Fast Ethernet

Gigabit Ethernet

IEC 11801:2002

EN 50173-1:2011

Class EACAT6A500 MHz

100 Mbps

1 Gbps

10 Gbps

Fast Ethernet

Gigabit Ethernet

10 Gigabit Ethernet

IEC 11801 AM1:2008

IEC 11801 AM2:2010

Class FCAT7600 MHz

100 Mbps

1 Gbps

10 Gbps

Fast Ethernet

Gigabit Ethernet

10 Gigabit Ethernet

IEC 11801:2002

EN 50173-1:2011

Class FACAT7A1000 MHz

100 Mbps

1 Gbps

10 Gbps

 

40 Gbps

Fast Ethernet

Gigabit Ethernet

10 Gigabit Ethernet

40 Gigabit Ethernet

IEC 11801 AM1:2008

IEC 11801 AM2:2010

EN 50173-1:2011


Back to overview
Further information

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Everything for industrial networks

Ready for data communication of tomorrow.

Everything for industrial networks
Further information

Monday Blog

Are you ready for the 18th Edition? In this week's blog, Mark explains the changes to the Wiring Regulations (BS7671) that will take effect in the new year.

Phoenix Contact UK blog
Read now

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
More information

Find a distributor

Find out more about Phoenix Contact's distribution partners in the UK

Find a distributor
Find a distributor

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close