DIN rail mounting frames

DIN rail mounting frames

Directly on the DIN rail

The DIN rail mounting frames can be used to install pre-assembled contact inserts securely on the DIN rail.

Back to Installation and mounting material

Category

Search in DIN rail mounting frames

Show all products in this category

Use DIN rail mounting frames for space-saving connection directly on the DIN rail in the control cabinet. Whether cables are led into the control cabinet from the side or from below – the usual mounting and sleeve housings are replaced by a simple mounting frame.

Your advantages

  • Direct connection on the DIN rail saves marshalling levels
  • High degree of stability thanks to the robust industrial plastic and die-cast aluminum
  • Easy mounting of pre-assembled HEAVYCON contact inserts thanks to open base frame
  • Convenient cable routing, thanks to support element
  • Versatile use – compatible with HEAVYCON housings

Quick, easy, and reliable mounting

Plastic and metal DIN rail mounting frames  

Plastic and metal DIN rail mounting frames

In machine building and systems manufacturing, various different data, signal and power cables have to be connected to the control cabinet in a time-saving and inexpensive way.

The solution: mounting pre-assembled and tested systems directly on the DIN rail. As a result, entire marshalling levels can be eliminated.

HC-CIF DIN rail mounting frames from Phoenix Contact accommodate both pre-assembled contact inserts and HEAVYCON sleeve housings.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Service

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close