Back to overview

Mounting and removal

Tools

Tools  

The right contact removal tool for every crimp contact

Use assembly tools for small conductor cross sections. These are used to insert the crimp contact securely into the contact insert.
In the event of assembly errors or changes to the wiring, a snapped-on contact may have to be removed. Use our contact removal tools for this. You will find the right contact removal tool for every crimp contact:

  • CK 1,6... series contacts are removed from the front of the contact inserts using the VC-EW 1,6 tool.
  • For turned and rolled CK 1,6...ST... pin contacts and turned CK 1,6 ED...BU... socket contacts, use the sleeve side of the VC-EW 1,6 tool.
  • To remove rolled CK 1,6 ER-BU... socket contacts, insert the needle side of the VC-EW 1,6 tool into the socket contact. This opens the socket release mechanism. Pull on the wire to remove the corresponding contact from the crimp chamber.

Tensile strength of the conductor in the crimp contact

The requirements for crimp connections are described in EN 60352‑2. A key quality feature for the crimp connection is the tensile strength of the connection. This can be measured easily.

Conductor cross section

mm²

Conductor cross section

AWG

Tensile strength

N

0.05306
0.082811
0.122615
0.14-18
0.222428
0.25-32
0.322240
0.502060
0.75-85
0.821890
1.00-108
1.3016135
1.50-150
2.1014200
2.50-230
3.3012270
4.00-310
5.3010355
6.00-360
8.408370
10.0-380

Back to overview
Further information
  • Mounting and removal

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Configurator

Configure products and solutions for your individual application.

Heavy-duty connectors

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close