Classical safe coupling relays

Classical PSRclassic safe coupling relays

Each signal is reliably available

User-friendly and safe coupling – with certified, forcibly guided relay modules.

Back to Safe coupling relays

Category

Search in Classical safe coupling relays

Show all products in this category

The PSRclassic product range offers conventional coupling relays with force-guided contacts for safe switching on and off. The large selection of functions is particularly interesting for the process industry.

Your advantages

  • Maximum safety with force-guided contacts according to EN 50205
  • Safe diagnostics and easy proof test according to IEC 61508
  • High level of compatibility: tailored to higher-level control systems in the process industry
  • Simple verification possible, as all safety characteristic data is available

Safe coupling relays for the process industry

Classical PSRclassic safe coupling relays  

Comprehensive range of coupling relays, adapted to the relevant process control systems

You would like to couple digital output signals to I/O devices for power adaptation or electrical isolation? Then the PSRclassic force-guided coupling relays are the optimum solution.

The EN 50205 standard describes the method of operation of relays with force-guided contacts. Errors such as contact welding can therefore be detected reliably and maximum safety can be ensured.

With housing widths from 17.5 mm, the PSRclassic devices correspond to the usual housing dimensions available on the market.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close