Cabling for outdoor applications

Cabling for outdoor applications

Extremely robust

The conditions outdoors are harsh. We use materials that are durable and reliable.

Back to Cabling for special applications

Category

Search in Cabling for outdoor applications

Show all products in this category

Whatever system you are operating outdoors: use our cabling to ensure the availability of your system.

Your advantages

  • Complete range for sensor/actuator cabling and mobile hydraulics with M12, valve, Deutsch and Superseal connectors
  • Corrosion protection for all exposed metal parts, thanks to the use of stainless steel type 1.4404
  • Exceedingly robust: resistant against oil, UV, and ozone, expanded temperature range
  • Safe use, thanks to a high degree of protection (up to IP69K)
  • Consistent: M12 cables for PROFINET and Ethernet as well

M12 cabling for outdoor applications

M12 cabling  

Extreme outdoor conditions

Outdoor M12 cabling is constantly exposed to extreme conditions: UV radiation, ozone pollution, extreme heat, extreme cold, and sudden changes in temperature. In addition, the cabling must withstand strong jet water, a range of oils, vibrations, and shocks.

Our range:

  • Sensor/actuator cables, shielded and unshielded, stainless steel metal parts, also available for PROFINET/Ethernet as an option
  • Pre-assembled sensor/actuator connectors with IDC and screw connection technology, stainless steel metal parts
  • Valve connectors for outdoor applications, type A and AD, with IP66K/IP68 protection
  • Robust fully molded sensor/actuator boxes with eight slots

Cabling solutions for mobile machinery

Dump truck  

Typical outdoor application

Connectors with a high degree of protection are used on utility vehicles and construction, agricultural, and forestry machinery. They are resistant to substances such as ozone, salt, gasoline or oil.

Our range:

  • Deutsch connectors with high tightness of seal and IP69K protection
  • Superseal connectors, watertight and highly resistant to aggressive environmental conditions

Further information

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Configurators

Configure products and solutions for your individual application.

Sensor/actuator cabling

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close