Building installation housings

Building installation housings

Electronics housing for building automation

The clever features of the BC series: free choice of PCB connection technology and bus connector.

Back to Electronics housings

Category

Search in Building installation housings

Show all products in this category

Building installation housings from Phoenix Contact is a versatile all-round solution and offers new standards in system linking and flexibility. Compliance with DIN 43880 ensures problem-free use in common installation distributor boxes.

Your advantages:

  • Maximum flexibility thanks to free choice of PCB connection technology and various widths
  • Fast installation or module replacement without breaking up the topology – possible thanks to the HBUS connector
  • Freedom in device development as the PCB can be aligned in three space directions
  • Optimum adaptation to device requirements – thanks to different cover versions
  • Save time – thanks to quick and easy mounting

Complete flexibility

Complete flexibility  

Complete flexibility when selecting the connection

Another approach to flexibility with the new modular upper part. Decide where it is you need a lot of installation space and design the upper housing part according to your specific application. It is the first housing that can be tailored to your particular design specifications.

  • Standard-compliant housing geometry as per DIN 43880 for device installation using distributor boards
  • Externally dockable, high-position bus connector for parallel and serial connection of individual modules
  • Perfect integration of a wide range of connection technologies

The right PCB connection technology

The right PCB connection technology  

Free choice of the right PCB connection technology

The decisive factor for the versatility of the BC series is the free selection of PCB connection technology. Various clamping spaces are available in this regard:

  • BC...U11 with small clamping space – ideal for COMBICON compact
  • BC...U22 with large clamping space – for conventional connection methods or data connectors

Various cover versions

Various cover versions  

Various cover versions for optimum device design

As the central idea behind the BC series, versatility is also carried over to the cover design. Whatever the requirements you place on your device, the cover is available in a transparent or gray version and can be sealed.

  • Various cover colors, even transparent
  • Can be sealed

Development kit for Raspberry Pi computer

RPI-BC development kit for Raspberry Pi computer  

RPI-BC development kit for Raspberry Pi computer

The RPI-BC DIN rail housing was designed for accommodating Raspberry Pi computers. Further PCBs can also be accommodated in the housing next to the Raspberry Pi board. This allows additional components and circuits to be integrated.

  • Overall width: 107.6 mm
  • Suitable for Raspberry Pi A+, B+, B2
  • Can be mounted on the wall or DIN rail
  • Can be used with HBUS and BC development kits

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Configurator

Configure products and solutions for your individual application.

Electronics housings

Service


Modular BC housing system

Housing system for building automation.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close