Active redundancy modules

Active redundancy modules

For the most demanding requirements

QUINT ORING with ACB Technology doubles the service life of the redundant system.

Back to Redundancy modules

Category

  • Product list QUINT ORING
    QUINT ORING

    QUINT ORING modules with ACB technology double the service life of your redundant power supply units.

Search in Active redundancy modules

Show all products in this category

QUINT ORING active redundancy modules feature ACB (Auto Current Balancing) Technology.
This balances the loads on power supplies equally, extending their service life.

The S-ORING modules with consistent isolated conductor routing up to the load indicate, in combination with the QUINT POWER power supply, all critical operating states of the redundant system.

Your advantages

  • Preventive function monitoring, through constant monitoring of the input voltage, output current, and decoupling section
  • Consistent redundancy up to the load with two positive output terminals
  • Service life doubled, thanks to uniform load distribution
  • Energy savings of 70%, thanks to the use of MOSFETs
  • Overvoltage protection limits occurring surge voltages to 32 V

S-ORING single-channel redundancy module

S-ORING single-channel redundancy module  

S-ORING single-channel redundancy module

The QUINT S-ORING active redundancy module provides for superior system availability and maximum operational safety. Use the SINGLE ORING modules for decoupling. Run the cable to the load separately.

In combination with the fourth generation of the QUINT POWER power supplies, the input voltage and decoupling section are monitored continuously. The preventive function monitoring feature indicates all critical operating states of the redundant system.

The plus version contains a protective circuit and Over Voltage Protection for sensitive loads, blocking static overvoltages >30 V (QUINT4-S-ORING/12-24DC/1x40/+).

Decoupling, monitoring, and controlling with QUINT ORING

QUINT ORING with ACB Technology  

QUINT ORING with ACB Technology

The ACB (Auto Current Balancing) Technology of the QUINT ORING modules doubles the service life of redundantly operated power supplies by evenly utilizing the power supply units.

In a system consisting of two QUINT POWER power supplies and one QUINT ORING, the input voltage, output current, and decoupling section are monitored continuously. Any loss of redundancy is therefore indicated early on.

Double the service life, thanks to ACB Technology

QUINT ORING with ACB Technology  

Superior system availability, thanks to ACB Technology

As a result of asymmetries, the load is often supplied by just one power supply unit, while the other power supply unit runs in no-load operation. This results in a thermal load on the working power supply unit and therefore rapid aging.

The ACB Technology ensures symmetrical loading of the two power supplies and therefore doubles the service life of the redundant system.

Detect and avoid critical states

Active redundancy modules for the most demanding requirements  

The threshold value for the load current can be selected.

A controller that requires 5 A is supplied by two redundant power supply units, each with a nominal current of 5 A. If an additional load with 3 A is connected, the power supplies supply 8 A via the POWER BOOST power reserve without any problems and with no voltage dip. However, in this instance there is no more redundancy. If one of the power supplies then fails, the second one is not able to supply the 8 A. Therefore it is important to control the load current. With QUINT ORING modules, the system operator immediately notices when there is no more redundancy. They detect critical operating states within the entire supply path and notify the operator in good time.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Configurators

Configure products and solutions for your individual application.

Power supplies and UPS

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close