I/Os for AS-Interface

Network easily and quickly in the field with AS-Interface

Easy automation

Reduce your workload: mounting and handling made easy.

Back to I/O systems for field installation (IP65/IP67)

Category

Search in I/Os for AS-Interface

Show all products in this category

Want to save time, use fewer cables, and network your system quickly and easily in the field? The components for AS-Interface networks are the intelligent solution.

Your advantages

  • Save installation time, thanks to innovative connection technology
  • Everything from a single source, thanks to the comprehensive product range
  • Tool-free connection using the penetration technique

The appropriate version for your system

Two housing versions for a wide range of requirements  

Two versions for different applications

AS-Interface devices are either connected directly via the AS-Interface flat-ribbon conductor or as a particularly compact device via an M12 connection for AS-Interface. The I/O devices for AS-Interface with IP67 protection are meant for use directly in the field.

  • The devices with M12-I/O connection excel, thanks to innovative, tool-free connection technology on the AS-Interface system. This enables easy handling and as such, reduces the connection times.
  • The AS-Interface M8 devices are characterized by their compact structure. The devices are perfect for mounting on profiles or directly in a machine, even where space is tight.

Versatile mounting options

Versatile mounting increases installation flexibility  

Quick and easy: can be optionally snapped onto the DIN rail

The AS-Interface I/O devices from Phoenix Contact can be flexibly mounted. On level surfaces, use standard M4 screws for fixing. As an alternative, the devices with M12-I/O connection can also be snapped onto DIN rails.

Tool-free connection

Fast and easy installation, thanks to the connection without tools  

Fast installation, thanks to tool-free mounting

The concept behind the AS-Interface system is wonderfully simple: press the flat-ribbon conductors into the guide aids, then close the locking mechanism and the devices are connected.

The principle: metal pins pierce through the flat-ribbon conductor sheath to make contact with the conductors. This piercing method ensures fast connection, without the need for additional tools.

AS-Interface for the control cabinet

System components for AS-Interface from Phoenix Contact  

AS-Interface system components from Phoenix Contact

As well as I/O slaves, an AS-Interface network comprises other system components:

  • AS-Interface master (gateway)
  • AS-Interface power supply unit

In addition to components for field installation with IP67 protection, we also offer other AS-Interface I/O slaves with IP20 protection for the control cabinet.

AS-Interface network components

Network components for AS-Interface from Phoenix Contact  

AS-Interface network components from Phoenix Contact

Implement a wide range of network topologies with AS-Interface. For this Phoenix Contact offers a large selection of network elements, such as cables or connectors.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close