AC UPS with IQ technology

AC UPS with IQ technology

Work longer

Clever IQ technology monitors and optimizes the energy storage of your UPS.

Back to UPS for AC applications

Category

  • Product list Accessories
    Accessories

    Free configuration software, a variety of data cables, and power storage mounting kits are available for QUINT UPS.

  • Product list QUINT AC-UPS
    QUINT AC-UPS

    QUINT AC-UPS, the uninterruptible power supply unit for AC applications, ensures maximum system availability.

Search in AC UPS with IQ technology

Show all products in this category

The intelligent UPS ensures superior system availability. The IQ technology is intuitive and provides you with information as soon as it is required.

Your advantages

  • Full use of the energy content: processes and applications continue to be supplied for as long as possible
  • Early warning before failure, as the UPS knows the remaining life expectancy of the energy storage
  • Current status: the UPS determines the current performance of the energy storage
  • Optimized for your application: different energy storage types, such as CAP modules
  • Optimized integration into the system by connecting the UPS to higher-level controllers

Intelligent UPS thanks to IQ technology

IQ technology  

Intelligent management with IQ technology

IQ technology is the key to an intelligent power supply solution. The uninterruptible power supply monitors and optimizes the energy storage. Avoid interruptions when working with the intelligent UPS for non-stop power:

  • You know the charging state and remaining runtime of your energy storage.
  • You are warned about failures at an early stage and have time to prevent them.
  • You can maximize the service life of the energy storage.
  • You can transfer all relevant information to your computer and higher-level controllers.

QUINT UPS for AC applications

QUINT AC UPS  

Intelligent QUINT UPS for AC applications

The QUINT UPS for AC applications delivers a pure sine curve at the output. The sine generated in battery operation is synchronous with the mains previously used for supply.

  • Optimum use of the buffer time and preventive monitoring of the energy storage thanks to IQ technology.
  • Can be used worldwide: input voltages from 96 to 264 V AC.
  • Maximum energy efficiency during offline operation: 98% efficiency for charged energy storage.
  • Comprehensive signaling and parameterization thanks to switching outputs, USB interface, data port, and parameterization with memory module.
  • The QUINT AC UPS can be switched on using the BAT-START cold start function without power supply network (120 V/230 V).

Selecting the right energy storage

Energy storage  

The right energy storage for your UPS solution

The QUINT AC UPS for 120 V/230 V AC with 400 W/500 VA power is ideal for combining with all UPS-CAP and UPS-BAT energy storage devices.

Select the right energy storage for your application.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

Configurator

Configure products and solutions for your individual application.

Power supplies and UPS

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close