Product list Accessories

Filter

535 Results

new

Protective covers - HC-STA-D15-BCSFS-PLR-BK - 1424374

Protective cover D15, for single locking latch, protective cover material: PC

new

Protective covers - HC-STA-D15-HCLWS-PL-BK - 1424375

Protective cover D15, With single locking latch, protective cover material: PC

new

Protective covers - HC-STA-D25-HCLWS-PL-BK - 1424400

Protective cover D25, With single locking latch, protective cover material: PC

new

Protective covers - HC-STA-D25-BCSFS-PLR-BK - 1424401

Protective cover D25, for single locking latch, protective cover material: PC

new

Protective covers - HC-STA-D50-BCSFD-PL-BK - 1424417

Protective cover D50, for double locking latch, protective cover material: PA, height: 19 mm, seal: no

Protective covers - HC-STA-D07-BCLFS-PLR-BK - 1419270

Protective cover D7, for single locking latch, material: PA, protective cover material: PA, height: 29.4 mm, seal: yes, Standard, With lanyard, Diameter of retaining cord eyelet: 25 mm, for socket inserts

Protective covers - HC-STA-D07-BCLFS-PL-BK - 1419271

Protective cover D7, for single locking latch, material: PA, protective cover material: PA, height: 29.4 mm, seal: no, Standard, With lanyard, Diameter of retaining cord eyelet: 25 mm, for pin inserts

Protective covers - HC-STA-D07-BCSFS-PLR-BK - 1419272

Protective cover D7, for single locking latch, material: PA, protective cover material: PA, height: 30 mm, seal: yes, Standard, With lanyard, Diameter of retaining cord eyelet: 4 mm, for socket inserts

Protective covers - HC-STA-D07-BCSFS-PL-BK - 1419273

Protective cover D7, for single locking latch, material: PA, protective cover material: PA, height: 30 mm, seal: no, Standard, With lanyard, Diameter of retaining cord eyelet: 4 mm, for pin inserts

Protective covers - HC-HPR-B06-BCLWH-E-BK - 1418441

Protective cover B6, with screw locking, material: Aluminum die-cast, protective cover material: Al, height: 32 mm, for increased environmental and EMC requirements

535 Results

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close