Charging standard
Standard (or regulation), according to which a product is approved or designed
Standard
Charge current
Infrastructure Socket Outlet for charging electric vehicles with alternating current (AC), compatible with Infrastructure Plugs,Type 2,IEC 62196-2, 20 A / 480 V (AC),12 V Locking actuator,Single wires,length: 0.45 m, screw connection of a hinged cover: only possible on the front, Optimized insertion and withdrawal forces
Set consisting of Infrastructure Socket Outlet and protective cover, for charging electric vehicles with alternating current (AC), compatible with Infrastructure Plugs,Type 2,IEC 62196-2, 32 A / 480 V (AC),Single wires,length: 1.5 m, screw connection of a hinged cover: only rear mounting possible, Set with protective cover
Infrastructure Socket Outlet for charging electric vehicles with alternating current (AC), compatible with Infrastructure Plugs,Type 2,IEC 62196-2, 20 A / 480 V (AC),12 V Locking actuator,Single wires,length: 0.7 m, screw connection of a hinged cover: only possible on the front, Optimized insertion and withdrawal forces
Infrastructure Socket Outlet for charging electric vehicles with alternating current (AC), compatible with Infrastructure Plugs,Type 2,IEC 62196-2, 20 A / 480 V (AC),24 V Locking actuator,Single wires,length: 0.7 m, screw connection of a hinged cover: only possible on the front, Optimized insertion and withdrawal forces
Infrastructure Socket Outlet for charging electric vehicles with alternating current (AC), compatible with Infrastructure Plugs,Type 2,IEC 62196-2, 32 A / 480 V (AC),24 V Locking actuator,Single wires,length: 0.7 m, screw connection of a hinged cover: only possible on the front, Optimized insertion and withdrawal forces
Infrastructure Socket Outlet for charging electric vehicles with alternating current (AC), compatible with Infrastructure Plugs,Type 2,IEC 62196-2, 32 A / 480 V (AC),12 V Locking actuator,Single wires,length: 0.7 m, screw connection of a hinged cover: only possible on the front, Optimized insertion and withdrawal forces
Infrastructure Socket Outlet for charging electric vehicles with alternating current (AC), compatible with Infrastructure Plugs,Type 2,IEC 62196-2, 32 A / 480 V (AC),12 V Locking actuator,Single wires,length: 0.7 m, screw connection of a hinged cover: only possible on the front
Infrastructure Socket Outlet for charging electric vehicles with alternating current (AC), compatible with Infrastructure Plugs,Type 2,IEC 62196-2, 20 A / 480 V (AC),12 V Locking actuator,Single wires,length: 0.7 m, screw connection of a hinged cover: only rear mounting possible
Infrastructure Socket Outlet for charging electric vehicles with alternating current (AC), compatible with Infrastructure Plugs,Type 2,IEC 62196-2, 32 A / 480 V (AC),12 V Locking actuator,Single wires,length: 0.7 m, screw connection of a hinged cover: only rear mounting possible
Infrastructure Socket Outlet for charging electric vehicles with alternating current (AC), compatible with Infrastructure Plugs,Type 2,IEC 62196-2, 32 A / 480 V (AC),12 V Locking actuator,Single wires,length: 0.7 m, screw connection of a hinged cover: only rear mounting possible
Calls will cost 2p/min plus your telephone company’s access charge.
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on