News Overview

New angled M23 circular connectors

26.10.2016

Angled M23 circular connectors for signal transmission  

M23 ADVANCE: angled M23 circular connectors for signal transmission

Phoenix Contact rounds off its range of circular connectors in size M23 for on-site assembly.

The new angled M23 ADVANCE signal connectors are designed in accordance with a degree of protection of IP 65/67 and feature full EMC protection. The cable connectors are available with the SPEEDCON fast locking system as an option and are therefore ideal for convenient field cabling under industrial ambient conditions. The connectors with male or female contacts for 6 to 19 positions are compatible with previous M23 signal connectors and can be used with numerous device connectors. The conductor connection is established using either a soldering or crimping process. The cable connectors are suitable for currents up to 20 A and voltages up to 300 V, depending on the number of positions.


PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close