News Overview

OPC UA SERVER for PC WORX-based controllers

24.07.2015

PC WORX UA SERVER software box  

PC WORX UA SERVER can be used to access all variables of PC Worx controllers via OPC UA.

The PC WORX UA SERVER from Phoenix Contact enables you to access all variables of PC Worx programmable controllers via the OPC UA (Unified Architecture) standardized communication protocol.

The server is designed for high volumes: it can forward data from up to 200 controllers to a visualization or production control system. Variables are mapped via the standardized PLCopen profile. The OPC UA server uses the binary protocol for communication, resulting in high data transmission speeds. A security concept based on certificates protects against unauthorized access, manipulation, and operating errors. In addition to the authentication of OPC UA clients using certificates, the server also offers the option of encrypting communication between the client and server. Detailed diagnostics was a particular area of focus. Using the supplied configurator, the user can easily configure the security settings and diagnose the current communication connections to the clients and the controllers.


PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close