News Overview

New octal relays for energy applications

27.05.2016

Octal relays  

Plug-in octal relay for voltages up to 220 V DC

Phoenix Contact's industrial relay system product range now includes new octal relays with 220 V DC coil voltage.

The plug-in single relays are compatible with the RIFLINE complete and PR relay bases. They are ideal for applications in the energy sector. The relays are robust in design and have have a defined pick-up voltage range of 0.6 to 0.8 x UN (UN = 220 V DC). Silver nickel is used as the contact material, which, in addition to a high erosion resistance, also has a low welding tendency. The integrated status LED and mechanical switch position indicator enable the user to record the switching states at any time. The detectable manual operation also enables system continuity testing before starting up for the first time in order to detect wiring errors. The electromechanical octal relay is available in different versions with two- or three-way changeover contacts.


PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close