News Overview

Push-in terminal blocks in desk design for considerable space savings

17.05.2016

Terminal blocks in desk design  

Feed-through terminal blocks, multi-conductor terminal blocks, and ground terminals in desk design up to 6 mm²

The new PTS 4 terminal block range from Phoenix Contact saves a lot of space due to its compact and angled design. Angled conductor entry is required in particular for underfloor wiring systems.

The front connection enables wiring in a confined space. Up to four conductors can be connected quickly and easily using Push-in connection technology. Wiring is carried out easily and tool-free using conductors with ferrules or solid conductors. A high degree of flexibility for potential distribution, e.g., of a three-phase system or for testing, is provided thanks to up to four function shafts. A test point is also available on all terminal blocks. The terminal block range consists of two, three, and four-conductor terminal blocks with ground terminals, all of which are the same shape. The terminal block range also features large-surface marking options. Uniform CLIPLINE complete system accessories are also used, which reduces logistics costs.


PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close