News Overview

High-current feed-through terminal block with new T-LOX connection technology

13.11.2015

TW 50 high-current feed-through terminal block  

TW 50 high-current feed-through terminal block

The new TW 50 high-current feed-through terminal block from Phoenix Contact provides a reliable and convenient conductor connection, with the new T-LOX connection technology, applying the toggle lever principle.

The conductors with cross sections of 16 to 50 mm² are thereby easily swiveled in from above. Thanks to the easy means of swinging the terminal block shut, the conductor is safely contacted using a standard screwdriver. Currents up to 150 A and voltages up to 1000 V can be transmitted. For wiring within the device, the panel feed-through terminal block comes with a conductor connection for standard ring cable lugs by default. It can also be integrated into cost-effective and space-saving connections, via the busbars available in the device. The terminal block can be easily mounted on the housing using a reversible wedge. In doing so, wall thicknesses from 1 to 5 mm can be compensated for.


PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close