News Overview

New panel feed-through terminal blocks with Push-in spring connection

05.06.2017

New panel feed-through terminal blocks with Push-in spring connection  

New panel feed-through terminal blocks with Push-in spring connection

The PT 4-WE panel feed-through terminal blocks with Push-in spring connection from Phoenix Contact are particularly suitable for current transformers and voltage transducers such as protective devices.

Thanks to the patented latching mechanism, you can mount panel feed-through terminal blocks quickly and easily in device panels with a thickness of up to 2.5 mm. The panel feed-through terminal blocks with a pitch of 5.2 mm enable the convenient connection of conductors with cross sections of 0.2 mm² to 4 mm². The 1- to 20-pos. versions are designed for currents of up to 30 A and surge voltages of up to 6 kV.


PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close