News Overview

Extension module for IFS-compatible devices

11.04.2016

Digital extension module  

Extension module with additional digital inputs/outputs

The new EM-D-8/4-24DC-IFS digital extension module lets you process several field signals in complex applications with Interface-System (IFS) by providing additional digital inputs and outputs.

The device has eight digital inputs and four digital outputs. For communication with other IFS-compatible devices, such as the hybrid motor starters and motor managers, the extension module is integrated into the bus with the respective gateway as a slave. This is quick and easy using the DIN rail connector. The IFS-CONF PC software is used to set device parameters. As well as assignment of process data, the software also creates status indicators for inputs and outputs.


PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
0845 881 2222

Calls will cost 2p/min plus your telephone company’s access charge.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close